Sales Event Happening Now!Discover more for lessShop Now
Nuron

SD 5000-22 Cordless drywall screwdriver

Cordl. dryw. screwdr. SD 5000-22 box #2248353

Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing

  • Tool body weight: 2.4 lb
  • Rated voltage: 21.6 V
  • Dimensions (LxWxH): 10 x 3.9 x 9.3 in

Customers also searched for cordless screwdriverdrywall screwdrivercordless screw gundrywall screwdriver or Nuron battery platform.

Customize your kit

Tool Body
Tool body with cardboard box Includes: 1x S-B PH2 25/1" IF Driver bit, 1x S-BH M 50/2" Bit holder, 1x Depth gauge
How many kits do you want to order?
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$229.00

Technical Data

Tool body weight
2.4 lb
Rated voltage
21.6 V
Dimensions (LxWxH)
10 x 3.9 x 9.3 in

Documents

Features & Applications

Features

  • Faster screwdriving – our most powerful cordless drywall screwdriver yet now delivers up to 10% more torque to help you hang more drywall in less time
  • Longer battery run time – drive more screws per charge thanks to the brushless motor and revolutionary Nuron batteries
  • Advanced ergonomics – in-line grip and improved LED light provide more comfort when hanging drywall all day
  • Same magazine interface as SD 5000-A22 02 drywall screwdriver – compatible with your current Hilti screw magazines and accessories
  • Improved belt hook – more rigid and durable design to better withstand construction site conditions

Applications

  • Fastening drywall boards to metal track or wood framing on walls and ceilings
  • Fastening wood boards to metal track or wood framing on walls and ceilings
  • Fastening special boards (e.g. Fermacell®, Habito®, Knauf Diamond®) to metal track or wood framing on walls and ceilings
  • Fastening metal studs to metal tracks for interior framing
  • Fastening exterior sheathing boards to metal or wood framing

Services

Service icon for Tool Services

Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Service icon for Bbundles

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.