Brackets
Facade brackets for fast, reliable, easy installation of ventilated facade systems, including solutions that reduce thermal bridging.
8 Products
Filter

- Description
- Small stainless steel bracket with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
- Hole diameter - D
- 7.6 mm
- Material composition
- Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
- Thickness Insulation Material
- 0.24 in

- Description
- Medium stainless steel brackets for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
- Hole diameter - D
- 7.6 mm
- Material composition
- Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
- Thickness Insulation Material
- 0.24 in

- Description
- Large stainless steel brackets for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
- Hole diameter - D
- 7.6 mm
- Material composition
- Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
- Thickness Insulation Material
- 0.24 in

- Description
- Versatile wall bracket for installing rainscreen façade substructures
- Material composition
- Aluminum EN AW-6063 T66
- Insulation material
- Polypropylene
- Thickness Insulation Material
- 0.24 in

- Description
- Versatile wall bracket for installing rainscreen façade substructures
- Material composition
- EN AW-6063 T66
- Insulation material
- Polypropylene
- Thickness Insulation Material
- 0.24 in

- Description
- Versatile wall bracket for installing rainscreen façade substructures
- Material composition
- EN AW-6063 T66
- Insulation material
- Polypropylene
- Thickness Insulation Material
- 0.24 in

- Description
- Vertical fiberglass bracket - Medium
- Material composition
- Polyamide, EN AW-6063 T66
- Width
- 62 mm
- Height
- 80 mm

- Description
- Vertical fiberglass bracket - Large
- Material composition
- Polyamide, EN AW-6063 T66
- Width
- 62 mm
- Height
- 150 mm