Save $60 on insertsUse code SYSTEM26Shop now

Facade brackets for fast, reliable, easy installation of ventilated facade systems, including solutions that reduce thermal bridging.

4 Products

Filter
MFT-FOX HI Bracket
Description
Horizontal aluminum bracket with thermal pad
Material composition
EN AW-6063 T66
Insulation material
Polypropylene
Thickness Insulation Material
0.2 in
MFT-FOX HT M Bracket
Description
Horizontal fiberglass bracket - Medium
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
80 mm
MFT-FOX HT L Bracket
Description
Horizontal fiberglass bracket - Large
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
150 mm
MFT-MW Bracket
Description
Aluminum bracket for horizontal attachment of wood lathing
Material composition
EN AW-6063 T66