Save $60 on insertsUse code SYSTEM26Shop now

Self-attaching water collectors

Our water collectors with integrated suction help to clear slurry during diamond core drilling, without mounting to drill stands or core drills

5 Products

Filter
Water collector system ring WCS 2-1/2"
Description
Self-securing water collector system
Product information
Water collector system up to Ø 67 mm
For use with
DD 110-W, DD 120, DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA
Additional Accessory Information
Water collector system up to Ø 67 mm
Water collector system ring WCS 5"
Description
Self-securing water collector system
Product information
Water collector system up to Ø 122 mm
For use with
DD 110-W, DD 120, DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA
Additional Accessory Information
Water collector system up to Ø 122 mm
Water collector system ring WCS 5-1/2"
Description
Self-securing water collector system
Product information
Water collector system up to Ø 142 mm
For use with
DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA
Additional Accessory Information
Water collector system up to Ø 142 mm
Water collector system ring WCS 7"
Description
Self-securing water collector system
Product information
Water collector system up to Ø 172 mm
For use with
DD 160, DD 250-CA, DD 350-CA, DD 500-CA
Additional Accessory Information
Water collector system up to Ø 172 mm
Water collector system ring WCS 10"
Description
Self-securing water collector system
Product information
Water collector system up to Ø 250 mm
For use with
DD 250-CA, DD 350-CA, DD 500-CA
Additional Accessory Information
Water collector system up to Ø 250 mm