SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Kwik Bolt 3 Wedge anchor HDG

Exp anchor KB3 3/4" x 4-3/4" LT HDG #378089

High-performance wedge anchor with everyday approvals for uncracked concrete (hot-dip galvanized)

  • Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
  • Head configuration: Externally threaded
  • Approvals / Test reports: ICC-ES report (concrete)

Customers also searched for wedge anchorhot-dipped galvanized wedge anchor or expansion anchor.

Technical Data

Material, corrosion
Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete)
PROFIS Software
Yes

Documents

Features & Applications

Features

  • Approved by ICC-ES for concrete
  • Rounded end for easy installation
  • Dog point impact section to prevent thread damage during installation
  • Testing according to AC193 results in smallest edge distance and spacing for all wedge anchors in class
  • Also available in carbon steel, 304 SS and 316 SS

Applications

  • Fastening structural steel
  • Attaching low exposure hand rails and signs
  • Attaching low exposure seating and bleachers
  • Fastening industrial/mechanical equipment

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.