Unlock Your Personalized PricingLog In Now

Kwik Bolt 3 Wedge anchor HDG

High-performance wedge anchor with everyday approvals for uncracked concrete (hot-dip galvanized)

  • Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
  • Head configuration: Externally threaded
  • Approvals / Test reports: ICC-ES report (concrete)

Customers also searched for wedge anchorhot-dipped galvanized wedge anchor or expansion anchor.

Choose options

Anchor size - D
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 3-3/4 in
  • 4-1/2 in
  • 4-3/4 in
  • 5-1/2 in
  • 6 in
  • 7 in
  • 8 in
Pack size
  • 1 pc
  • 10 pc
  • 15 pc
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $139.00

Technical Data

Material, corrosion
Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete)
Base materials
Concrete (lightweight), Concrete (uncracked), Masonry (grout-filled CMU)
Type of fixing
Pre-fastening, Through-fastening
Installation tools
TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench
PROFIS Software
Yes
Environmental conditions
Dry indoor, Indoor with temporary condensation

Documents

Features & Applications

Features

  • Approved by ICC-ES for concrete
  • Rounded end for easy installation
  • Dog point impact section to prevent thread damage during installation
  • Testing according to AC193 results in smallest edge distance and spacing for all wedge anchors in class
  • Also available in carbon steel, 304 SS and 316 SS

Applications

  • Fastening structural steel
  • Attaching low exposure hand rails and signs
  • Attaching low exposure seating and bleachers
  • Fastening industrial/mechanical equipment

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.