Kwik Bolt 3 Wedge anchor SS304
Exp anchor KB3 5/8" x 10" LT SS304 #282564

High-performance wedge anchor with everyday approvals for uncracked concrete (304 stainless steel)
- Material, corrosion: Stainless Steel, 304
- Head configuration: Externally threaded
- Approvals / Test reports: ICC-ES report (concrete), LABC, Miami Dade County, Nuclear (NQA-1)
Customers also searched for wedge anchor, stainless steel wedge anchor, expansion anchor or KB3.
Choose options
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 2-1/4 in
- 2-3/4 in
- 3 in
- 3-3/4 in
- 4-1/2 in
- 4-3/4 in
- 5 in
- 5-1/2 in
- 6 in
- 7 in
- 8 in
- 8-1/2 in
- 10 in
- 12 in
Pack size
- 1 pc
$3,445.00/ 1 Each - 10 pc
- 15 pc
$949.00/ 1 BoxBest price - 20 pc
- 25 pc
- 50 pc
Quantity
Box
Total Pieces
15
Discounted net
$949.00
$949.00 / 1 Box
Technical Data
Material, corrosion
Stainless Steel, 304
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete), LABC, Miami Dade County, Nuclear (NQA-1)
PROFIS Software
Yes
Documents
Features & Applications
Features
- Approved by ICC-ES for concrete
- Rounded end for easy installation
- Dog point impact section to prevent thread damage during installation
- Testing according to AC193 results in smallest edge distance and spacing for all wedge anchors in class
- Also available in carbon steel, hot-dip galvanized and 316 SS
Applications
- Fastening structural steel
- Attaching exterior hand rails and signs
- Fastening exterior seating and bleachers
- Glazing
- Fastening curtain wall and masonry facade
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.