SI-S 1/2" S Short impact socket
Impact socket 1/2"-1-1/8" shallow #331444

1/2" (inch) short impact socket for tightening bolts and anchors
- Connection end: 1/2 in
- Short/Long: Short
- Length: 1.6 in
ultimate
Customers also searched for shallow impact socket, Impact Socket, Shallow Impact, Socket or Sockets.
Choose options
Wrench size
- 3/8 in
- 7/16 in
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 15/16 in
- 1 in
- 1-1/16 in
- 1-1/8 in
- 1-3/16 in
- 1-1/4 in
- 1-5/16 in
- 1-3/8 in
- 1-7/16 in
- 1-1/2 in
Connection end
- 1/2 in
- 1/2 in square
Length
- 1.6 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$18.00
$18.00 / 1 Each
Technical Data
Connection end
1/2 in
Short/Long
Short
Length
1.6 in
Wrench size
1-1/8 in
Material coating/plating/finish
Black
Material composition
Impact grade chrome molybdenum steel
Product Class
Ultimate
Features & Applications
Features
- Two detent holes to increase connection accuracy between the socket and ½" anvil
- Dual detent bevels
- Quick socket attachment
Applications
- Tightening nuts and bolts
- Driving and removing wood screws
- Anchor fastening
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.