HAS-R 316 SS Anchor rod
Anch. rod HAS-R SS316 1/2"x8" MC/120 #3523664
High-performance anchor rod for adhesive capsules and injectable hybrid/epoxy anchors (316 stainless steel)
- Material, corrosion: Stainless Steel, 316
- Wrench/nut size: 1-1/4 in
- PROFIS Software: Yes
Customers also searched for threaded rod, all thread, stainless steel, 316 or epoxy anchor.
Choose options
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
Anchor length - L
- 5-1/8 in
- 6-1/2 in
- 7-5/8 in
- 8 in
- 9 in
- 9-5/8 in
- 10 in
- 11 in
- 12 in
- 16 in
- 20 in
Material composition
- Stainless steel, 316
Head configuration
- Externally threaded
Pack size
- 1 pc
- 2 pc
- 4 pc
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,586.00
$2,586.00 / 1 Each
Technical Data
Material, corrosion
Stainless Steel, 316
Wrench/nut size
1-1/4 in
PROFIS Software
Yes
Documents
Features & Applications
Features
- Large range of anchor rod diameters (1/4" - 1")
- Designed for use with HVU adhesive capsules in solid concrete or with Hilti HIT injectable adhesive mortar in various base materials
- Features a chisel tip to cut and mix the HVU adhesive capsule
- Head marking for easy verification of steel grade and rod length, even after installation
- Free of oil and other contamination for highest performance with Hilti HIT injectable adhesive anchoring systems
Applications
- Suitable for fastenings in concrete and other base materials in combination with the relevant Hilti HIT injectable mortars
- Suitable for fastenings in concrete in combination with HVU adhesive capsules (3/8” to 1")
- For outdoor applications or fastenings in corrosive environments
- 1/4" and 5/16" rods without chisel tip for use with Hilti HIT-HY 70 injectable mortar
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.