HIT-Z Anchor rod
Anchor rod HIT-Z 1/2" x 6 1/2" MC/160 #3523543
Ultimate-performance anchor rod for injectable hybrid anchors (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Wrench/nut size: 3/4 in
- Drill bit diameter: 9/16 in
Customers also searched for zero cleaning, all thread, torque controlled anchor, threaded or epoxy anchor.
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Wrench/nut size
3/4 in
Drill bit diameter
9/16 in
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete)
Documents
Features & Applications
Features
- Very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals
- No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
- Increased productivity and safety by eliminating the hole cleaning process
- Variable depth of embedment for maximum design flexibility
- Head marking for easy verification of rod length, even after installation
Applications
- Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
- Seismic anchoring applications
- Anchoring structural steel connections
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.