special
AG 600-A36 Cordless angle grinder
Cordless angle grinder AG 600-A36 #2100487





Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 6"
- Rated voltage: 36 V
- Disc diameter: 6 in
- Max. cutting depth: 1.81 in
Customers also searched for angle grinder, cordless grinder, cordless angle grinder, 6 inch grinder or grinder tool.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $261.00
Technical Data
Rated voltage
36 V
Disc diameter
6 in
Max. cutting depth
1.81 in
No load RPM
gear 1: 8500 rpm
Trigger type
Paddle with deadman
Dimensions (LxWxH)
16.3 x 3.7 x 6.5 in
Disclaimer
Use specific guard depending on selected disc
Weight according EPTA-Procedure 01/2003 without battery
7.6 lb
Documents
pdf Operating Instruction AG 600-A36 (02), English, Spanish, French, Portuguese [ 4.5 MB ]
pdf Operating Instruction AG 600-A36 (02) (EN-US), English [ 4.2 MB ]
pdf Operating Instruction AG 600-A36 (02) (ES-US), Spanish [ 4.3 MB ]
pdf Operating Instruction AG 600-A36 (02) (PT-US), Portuguese [ 4.3 MB ]
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Low, balanced weight makes the tool more versatile and less tiring to use in any position
- Higher performance and battery capacity than other cordless angle grinders
- Disc brake and automatic cut-off for additional safety
Applications
- Finishing
- Demolition
- Cutting and grinding strut, threaded rods and sheet metal
- Cutting and grinding cast iron pipes, steel and stainless steel profiles
- Notching, grinding and finishing steel beams, plates and steel mesh
Related Products
Dust removal system and components for cutting with Hilti angle grinders
Dust removal system and components for grinding with Hilti angle grinders
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


