S-MD HWH and HHWH #3 Self-drilling hex screws (indoor)
Self-drill screw S-MD10-16x1 1/2 HWH3 #2099041

Self-drilling hex head screw (zinc-plated) for fastening sheet metal to steel substructures
- Screw head type: Hexagon head
- Screw drive/recess type: 5/16 Hexagon
- Collated: No
Customers also searched for #10 framers, framing screws, metal framing screws or self drilling framing screws.
Choose options
Length
- 5/8 in
- 3/4 in
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
Pack size
- 1 pc
- 2000 pc
- 2500 pc
$667.00/ 1 BoxBest price - 3000 pc
- 4000 pc
$794.00/ 1 Box - 5000 pc
- 6500 pc
- 7500 pc
Quantity
Box
Total Pieces
4000
Discounted net
$794.00
$794.00 / 1 Box
Technical Data
Screw head type
Hexagon head
Screw drive/recess type
5/16 Hexagon
Collated
No
Length
1-1/2 in
Drilling capacity - max
0.175 in
Environmental Conditions
Dry indoor
Documents
Features & Applications
Features
- Fast and robust drill point
- Galvanized zinc coating for indoor use
- Choice between Hex Washer Head (HWH) and High Hex Washer Head (HHWH)
Applications
- Fastening profile steel sheets to light- and medium-gauge steel framing (maximum combined thickness up to 0.177 or 0.209 inch)
- Steel framing, truss or joist fabrication
- HVAC duct fabrication and installation
- Fastening accessories to studs (electrical boxes, clips etc.)
- Fastening accessories to studs (electrical boxes, clips, etc.)
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.