PBH S Sharp-point drywall screws
Drywall screw 6 x 1-1/8" PBH S #84329
Single drywall screw (phosphate-coated) for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: No
Customers also searched for sharp, wallboard, gypsum or sheetrock.
Choose options
Length
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-5/8 in
- 2 in
- 2-1/4 in
- 2-1/2 in
- 3 in
Pack size
- 1 pc
- 2000 pc
- 2500 pc
- 3000 pc
- 3500 pc
- 5000 pc
- 8000 pc
- 10000 pc
Quantity
Box
Total Pieces
10000
Discounted net
$169.00
$169.00 / 1 Box
Technical Data
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
Length
1-1/8 in
Drilling capacity - min (ga)
25 ga
Environmental Conditions
Dry indoor
Documents
Features & Applications
Features
- The screws can be driven quickly thanks to their optimized stitch point geometry
- Low contact pressure – for more comfortable, less tiring screwdriving
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
- All Hilti drywall stitch-point screws meet or exceed ASTM C 1002 performance requirements
Applications
- Fastening drywall boards to metal studs (25-20 ga)
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.