Save up to 70% On select Overstock items. Shop now

Silicon-based fire caulk, providing a highly flexible firestop seal for construction joints and pipe penetrations

  • LEED VOC: 41 g/l
  • Base materials: Concrete, Masonry, Metal, Gypsum
  • Application temperature range: 35 - 104 °F

Choose options

Color
  • Grey
  • Red
  • White
Return Policy
  • No Returns
Packaging
  • Cartridge
  • Foil pack
  • Pail 5 Gal
Pack size
  • 1 pc
  • 15 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $75.50

Technical Data

LEED VOC
41 g/l
Base materials
Concrete, Masonry, Metal, Gypsum
Application temperature range
35 - 104 °F
Approx. cure time
4 mm/3 days 1
Can be painted
No
Color
Red, White, Grey
  1. at 75°F/24°C, 50% relative humidity

Documents

pdf Product Data Sheet for CFS-S SIL GG Firestop Silicone Sealant, English [ 1.3 MB ]
pdf Mold and Mildew Resistant Hilti Firestop Solutions, English [ 833.7 KB ]

Features & Applications

Features

  • Smoke-, gas- and water-resistant
  • Designed to adhere well without primer

Applications

  • Expansion or stretched-connection joints in fire compartment walls and floors
  • Pipe, cable or duct penetrations through fire compartment walls and floors

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat