new
PM 2-PG Green plumb laser
Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
- Accuracy: ±0.12 in at 33 ft
- Max. operating distance (diameter): 131 ft (points)
- Maximum operating time: 60 h
Customers also searched for plumb laser, self leveling laser, plumbing laser, laser plumb bob or laser for aligning.
Technical Data
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (points) 1
Maximum operating time
60 h
Battery type
4 x 1.5 V (AA)
Self leveling range at room temperature
+/-4° °
Self leveling time
3 s
IP protection class
IP 54 (EN 60529)
Laser type
Point
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
Features & Applications
Features
- Better visibility for better productivity – green plumb lasers give you a point which is 4x easier to see than red lasers in indoor environments, so you can work precisely over much longer distances
- Extreme ease of use – one button operation, and low-battery alert to help prevent unexpected downtime
- PMW 71 magnetic foot included – speed up drywall installation by easily attaching the plumb laser to metal drywall track
- Practical and durable design – compact housing and transport lock to better withstand jobsite conditions, and Class 2 laser requiring no special precautionary measures for use
- Better visibility for better productivity – green plumb lasers give you a point which is 4x easier to see in indoor environments, so you can work precisely over much longer distances (up to 100 ft)
Applications
- Transferring points from floors to ceilings
- Plumbing windows and doors
- Marking plumb points for steel and timber structures
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.