AC-D SP Type 27 Cut-off wheel
High-performance thin cut-off wheel with depressed center for cutting stainless/carbon steel using an angle grinder
- Base material: Steel, Stainless steel
- Arbor size: 7/8 in
- Disclaimer: Use angle grinder with double-sided guard
premium
Customers also searched for cutting disc, grinder cutting wheel , cut off wheel for grinder , abrasive wheel or steel cutting blade .
Choose options
Disc diameter
- 4-1/2 in
- 5 in
- 6 in
- 7 in
Arbor size
- 7/8 in
Blade / disc thickness
- 0.045 in
Pack size
- 25 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $95.25
Technical Data
Base material
Steel, Stainless steel
Arbor size
7/8 in
Disclaimer
Use angle grinder with double-sided guard
Product Class
Premium
Blade / disc shape
Depressed, Type 27
Grain type
Zirconium
Documents
pdf Safety Data Sheet for Abrasive Products, English [ 326.5 KB ]
Features & Applications
Features
- Engineered to offer the best balance between longer disc lifetime and higher stock removal rate
- Type 27 depressed center – you can work at any angle without damaging the base material
- ANSI B7.1 compliant and OSA certified – these cutting wheels comply with the highest safety standards
Applications
- Cutting steel and stainless steel pipes, rods, profiles and metal sheets
- Pipeline applications such as cutting and light notching steel or stainless steel
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

