HSS Co Drill bit

Ultimate HSS cobalt drill bit for drilling in thick metal and stainless steel, DIN 338 compliant (imperial)
- Product Class: Ultimate
- Connection end: Smooth shank
- Material composition: M35 material & 5% cobalt
ultimate
Customers also searched for Twist Bit , cobalt drill bits or cobalt drill bit set .
Choose options
Diameter
- 1/16 in
- 3/32 in
- 7/64 in
- 1/8 in
- 9/64 in
- 5/32 in
- 11/64 in
- 3/16 in
- 13/64 in
- 7/32 in
- 15/64 in
- 1/4 in
- 17/64 in
- 9/32 in
- 5/16 in
- 21/64 in
- 3/8 in
- 25/64 in
- 7/16 in
- 1/2 in
Length
- 1-7/8 in
- 2-1/4 in
- 2-5/8 in
- 2-3/4 in
- 2-7/8 in
- 3-1/8 in
- 3-1/4 in
- 3-1/2 in
- 3-5/8 in
- 3-3/4 in
- 3-7/8 in
- 4 in
- 4-1/8 in
- 4-1/4 in
- 4-1/2 in
- 4-5/8 in
- 5 in
- 5-1/8 in
- 5-1/2 in
- 6 in
Working length
- 1 in
- 2 in
- 3 in
- 4 in
- 5 in
Pack size
- 1 pc
- 6 pc
- 12 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $44.00
Technical Data
Product Class
Ultimate
Connection end
Smooth shank
Material composition
M35 material & 5% cobalt
DIN
DIN 338
Base material
Metal, Steel, Stainless steel, Medium alloyed steel
Features & Applications
Features
- Specially designed tip with split point for precise self-centering and faster starts
- Fast start due to sharp 135-degree tip angle
- Durable, high-quality M35 steel drill bit containing 5% cobalt – for fast and precise results even in challenging applications, such as drilling in stainless steel
- Much more robust and longer-lasting thanks to the cobalt content
- Precision-ground HSS Co (cobalt high-speed steel) drill bits manufactured in accordance with DIN 338
Applications
- Drilling in stainless steel, high-tensile steel, high-temperature alloys, heat-treated materials
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat