New to Hilti Online?Unlock your prices and shop 24/7Register Now

High-performance intumescent firestop sealant

  • LEED VOC: 9 g/l
  • UL Green Guard Gold: Yes
  • Base materials: Concrete, Metal, Wood, Drywall
ultimate

Customers also searched for caulksealantfireproof or firestop.

Choose options

Color
  • Red
Packaging
  • Cartridge
  • Foil pack
  • Pail 5 Gal
Return Policy
  • No Returns
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net

From $21.50

Technical Data

LEED VOC
9 g/l
UL Green Guard Gold
Yes
Base materials
Concrete, Metal, Wood, Drywall
Application temperature range
35 - 104 °F
Approx. cure time
2 mm/3 days 1
Can be painted
Yes
Product Class
Ultimate
Color
Red
  1. at 75°F/24°C, 50% relative humidity

Documents

Features & Applications

Features

  • For effectively sealing most common through penetrations in a variety of base materials – including concrete, masonry and drywall
  • For use in all types of pipe penetrations – metal pipes, insulated metal pipes and plastic pipes
  • For use in most types of cable penetrations – single cables, cable bundles, cable trays and mixed
  • Versatile – one product for most firestop applications

Applications

  • Metal pipe penetrations – copper, steel and EMT
  • Insulated metal pipe penetrations – steel and copper
  • Plastic pipe penetrations – closed or vented
  • Single cables and cable bundles
  • Cable trays and combi openings

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.