CP 606 Firestop acrylic sealant
FS sealant CP 606 red 10.5oz tube #209623
Universal fire caulk, providing a flexible firestop seal for fire-rated joints and through penetrations
- LEED VOC: 49.5 g/l
- Base materials: Concrete, Masonry, Drywall, Steel
- Application temperature range: 40 - 104 °F
ultimate
Customers also searched for joint sealant, top of wall sealant, flat concrete sealant, bottom of wall sealant or firestop sealant.
Technical Data
LEED VOC
49.5 g/l
Base materials
Concrete, Masonry, Drywall, Steel
Application temperature range
40 - 104 °F
Approx. cure time
3 mm/3 days 1
Can be painted
Yes
Product Class
Ultimate
Volume per unit
18.9 in³
Color
Red
- at 75°F/24°C, 50% relative humidity
Documents
Features & Applications
Features
- Designed to help prevent the passage of fire, smoke and toxic fumes
- Movement capability of up to 33%
- Paintable
- Strong adhesion to various base materials
Applications
- Sealing cable tray penetrations
- Sealing metal pipe penetrations
- For use in various base materials such as masonry, concrete, drywall and metal
- Not for use on areas immersed in water or outdoors
- Not for use with CPVC
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.