Sales Event Happening Now!Discover more for lessShop Now

Mineral wool

Mineral wool (4 pcf) (48" X 24" X 4") #236993

Mineral wool safing for joint applications

  • Height: 24 in
  • Dispenser Category: N/A
  • Length: 1168.4 mm

Choose options

Pack size
  • 4 pc
Product options
Quantity
Box
Total Pieces
4
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$230.00
$230.00 / 1 Box

Technical Data

Height
24 in
Dispenser Category
N/A
Length
1168.4 mm

Documents

Features & Applications

Features

  • Ensures compliance
  • Can be re-sized to fit on-site requirements

Applications

  • Safing for curtain wall joints

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.