new
Dust removal system for TE 3000-AVR
Dust removal system TE DRS-3000 case #2171779
Dust removal system for concrete demolition with the TE 3000-AVR electric jackhammer
- For use with: TE 3000-AVR
- Need vacuum cleaner: Yes
- Suitable for drilling: No
Customers also searched for Dust removal, Silica dust, TE 3000, DRS or dust extraction.
Technical Data
For use with
TE 3000-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No
Weight
1.47 lb
Dimensions (LxWxH)
37.8 x 5.3 x 7.1 in
Documents
Features & Applications
Features
- Unique Hilti solution for virtually dust-free breaking with the TE 3000-AVR concrete demolition hammer
- Designed for quicker, easier attachment to the demolition hammer
Applications
- Practically all indoor chiseling and renovation work with the TE 3000-AVR demolition hammer
- Virtually dustless chiseling in critical environments – for the health and comfort of the user and for clean surroundings, e.g. in occupied rooms, hospitals, laboratories, at production lines, etc.
- For use with the TE 3000-AVR demolition hammer
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.