TE-YD (SDS Max) Imperial hollow drill bit
Hollow drill bit TE-YD 7/8" x 24" 3 pk #3497388
Ultimate SDS Max (TE-Y) hollow hammer drill bit for virtually dust-free drilling in concrete
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete
- Head shape: Multi Cutter
ultimate
Customers also searched for hollow drill bit, HDB, TE-YD HDB, SDS MAX hollow drill bit or dustless concrete drilling.
Choose options
Diameter
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-3/8 in
Working length
- 15-3/4 in
- 16 in
- 28 in
- 39 in
- 40 in
Length
- 24 in
- 35 in
- 47 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,972.00
$1,972.00 / 1 Each
Technical Data
Connection end
TE-Y (SDS Max)
Base material
Reinforced concrete, Concrete
Head shape
Multi Cutter
Head material composition
Tungsten carbide
Need vacuum cleaner
Yes
Diameter
7/8 in
Working length
15-3/4 in
Product Class
Ultimate
Documents
Features & Applications
Features
- Drilling and hole cleaning in one step
- Optimum hole cleaning for consistent anchor setting
- Robustness, lifetime and drilling speed equal to TE-YX drill bits
- Minimized snagging or sticking when drilling into rebar
Applications
- Drilling holes for anchoring structural steel connections (e.g.steel columns, beams)
- Drilling holes for structural connections with post-installed rebar
- Drilling holes for anchoring secondary steel structures (e.g.staircases, steel ledgers)
- Drilling holes for structural renovation or upgrading with post-installed rebar
- Drilling holes for substitution of misplaced or missing rebars
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.