X-C P8S Concrete nails with washer
New product
Standard
Item #r2907428
Premium single nail with steel washer for fastening to concrete using powder-actuated tools
- Minimum thickness of base material (concrete): 80 mm
- Environmental Conditions: Dry indoor
- Material: Carbon steel
Share
Features & Applications
Features & Applications
Features
- Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
- Pre-mounted steel washer offers maximum pull-over resistance for fastening soft materials to concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
- Best suited for fastening to concrete with a hardness of up to 6,000 psi
Applications
- Fastening wood to concrete, e.g. 2x4s, plywood, wood battens, formwork, kicker plates
- Attaching a variety of materials to masonry block and concrete
- Fastening wood profiles to concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers
- Wood to concrete, e.g. formwork boards, safety barriers, etc.