SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

DX 351-BTG Powder-actuated tool

Fully automatic, high-productivity and compact powder actuated tool for fastening X-BT threaded stud

  • Dimensions (LxWxH): 17 x 2.2 x 6.5 in
  • Weight: 5.2 lb
  • Fastener Intake: Threaded stud

Technical Data

Dimensions (LxWxH)
17 x 2.2 x 6.5 in
Weight
5.2 lb
Fastener Intake
Threaded stud
Fastener length range
0.84 - 0.84 in
Cartridge type
6.8/11 .27 caliber short
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
No
Power (max.)
85 J
Power regulation
Yes
Piston type
X-351-BTG M8P

Documents

Features & Applications

Features

  • Quicker, easier and more reliable fastening solution which eliminates steel base material finishing work
  • Ideal for use on high-strength coated steel 8 mm or thicker
  • Total mobility and complete independence from an electrical power supply
  • Virtually no reworking required - steel corrosion protection remains intact
  • Cordless solution

Applications

  • Fastening threaded X-BT grating studs to min. 8 mm thick coated steel substrates without through penetration of the steel
  • Fastening to coated steel in corrosive environments with 8 mm (M8) threaded studs
  • Fastening light-duty electrical, such as cables, conduit connectors, cable trays
  • Installing junction boxes, lighting, switch boards
  • Fastening light-duty mechanical, such as pipe hangers, struts

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.