X-U P8 S Steel/concrete nails with washer
New product
Ultimate
Item #r3650
Ultimate-performance single nail with steel washer for fastening to concrete and steel using powder-actuated tools
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
Share
Features & Applications
Features & Applications
Features
- Galvanized nails for fastenings on concrete or steel
- Higher application limits, higher ultimate tensile loads
- With preassembled washer providing increased pull-over values
- Fully-knurled point for better performance on high-strength steel and hard concrete
Applications
- Fastening on steel support frames S 355 (St 52) 6-12 mm
- Fastening steel sheets on steel support frames or substructures S 355 (St 52) 6-8 mm
- Fastening wood on S 355 (St 52) steel substructures with a thickness of 6 mm
- Fastening timber or steel brackets to steel or concrete where high pull-over strength is required
- Fastening wood to concrete (even high-strength concrete) or steel
For approval or certificate information, please see individual items.