HSS G Drill bit
Black oxide drill bit 7/32" 12 pk #241361

Premium HSS ground drill bit for drilling small holes in metal, DIN 338 compliant
- Product Class: Premium
- Connection end: Smooth shank
- Material composition: HSS M2
premium
Customers also searched for Twist Bit , metal drill bit , steel drill bit or high speed steel drill bits .
Choose options
Diameter
- 1/16 in
- 3/32 in
- 1/8 in
- 9/64 in
- 5/32 in
- 13/64 in
- 7/32 in
- 1/4 in
- 5/16 in
- 3/8 in
- 7/16 in
- 1/2 in
Length
- 1-7/8 in
- 2-1/4 in
- 2-3/4 in
- 2-7/8 in
- 3-1/8 in
- 3-5/8 in
- 3-3/4 in
- 4-1/32 in
- 4-1/2 in
- 5 in
- 5-1/2 in
- 5-31/32 in
Working length
- 1 in
- 2 in
- 3 in
- 4 in
- 5 in
Pack size
- 6 pc
- 12 pc
Quantity
Package
Total Pieces
12
Discounted net
$74.50
$74.50 / 1 Package
Technical Data
Product Class
Premium
Connection end
Smooth shank
Material composition
HSS M2
DIN
DIN 338
Diameter
7/32 in
Length
3-3/4 in
Features & Applications
Features
- Specially designed tip with split point for precise self-centering
- Fast start due to sharp 135-degree tip angle
- Spiral flute enabling easy chip removal, optimal application of lubricant to the drill bit tip and reduced heat generation
- Designed to get the maximum performance out of cordless tools – so you get more work done per battery charge
Applications
- Drilling in unalloyed and medium-alloyed steel
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.