Save up to 70% On select items. Shop now

Save on saws

Unlock savings of up to $544 for a limited time.

Package includes:

  • 1x DSH 700X Gas cut-off saw

  • 2x 14" SP Universal diamond blades

Shop

Valid through August 31, 2026 at all Hilti Stores. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti and only available while supplies last. May not be combined with any other offer. Offers are not available to rental accounts, Authorized Distributors, or resellers. Offers void where prohibited or restricted by law, regulation, or customer rules. Government accounts may participate if their procurement rules allow. Return of product which results in initial order falling below qualifying levels will result in promotional item being billed to purchaser at full value. Past orders do not qualify. See your Hilti representative for details.