HIT-RE 500 V3 Epoxy anchor
New product
Ultimate
Item #r4929903
Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition: Dry, Submerged, Water-filled, Wet
- Approvals / Test reports: Fire, ICC-ES report (concrete), Seismic
Share
Features & Applications
Features & Applications
Features
- High performance and technical superiority as per international approvals
- Suitable for diamond-cored holes – when prepared using the TE-YRT roughening tool
- Injectable epoxy suitable for all-year use – cures at temperatures down to -5°C / 23°F
- Longer working time – allows greater flexibility during installation
- Suitable for water-filled holes and underwater applications (depending on rod specification and approvals)
Applications
- Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
- Structural renovation of buildings, bridges and other civil structures, retrofitting and re-strengthening of concrete members possible
- Anchoring structural steel connections (e.g. steel columns, beams, etc.)
- Fastenings requiring seismic qualification
- Fastening in natural stone and wood, including GLT and CLT made by spruce, pine or fir.
For approval or certificate information, please see individual items.