PRA 400 (01)
Original operating instructions
Information about the operating instructions
About these operating instructions
- Warning! Read and understand all accompanying documentation, including but not limited to instructions, safety warnings, illustrations, and specifications provided with this product. Familiarize yourself with all the instructions, safety warnings, illustrations, specifications, components, and functions of the product before use. Failure to do so may result in electric shock, fire, and/or serious injury. Save all warnings and instructions for future reference.
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
- The accompanying documentation corresponds to the current state of the art at the time of printing. Please always check for the latest version on the product’s page on Hilti’s website. To do this, follow the link or scan the QR code in this documentation, marked with the symbol
.
- Ensure that these operating instructions are with the product when it is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
The following symbols are used in these operating instructions:![]() |
Comply with the operating instructions |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
Hilti Li‑ion battery |
![]() |
Hilti charger |
Symbols in illustrations
The following symbols are used in illustrations:![]() |
These numbers refer to the illustrations at the beginning of these operating instructions. |
![]() |
The numbers in illustrations refer to important work steps or to components important for the work steps. In the text, the corresponding numbers draw attention to these work steps or components, e.g. (3) . |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
This symbol is intended to draw your special attention to certain points for handling the product. |
Product-dependent symbols
General symbols
Symbols used in relation to the product.![]() |
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
![]() |
Direct current (DC) |
![]() |
General warning symbol |
![]() |
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. |
Safety
General safety instructions, measuring tools

Keep all safety precautions and instructions for future reference.
Work area safety
- Keep your workplace clean and well lit. Cluttered or poorly lit workplaces invite accidents.
- Do not operate the product in explosive atmospheres, such as in the presence of flammable liquids, gases or dust.
- Keep children and other persons clear when the product is in use.
- Use the product only within its specified limits.
- Comply with your national accident prevention regulations.
- Do not expose the product to rain or moisture. Penetrating moisture can cause short circuits, electrical shock, burns or explosions.
- Although the product is protected against the entry of moisture, it should be wiped dry before being put away in its transport container.
- Stay alert, watch what you are doing and use common sense when operating a measuring tool. Do not use a measuring tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating the measuring tool can result in serious personal injury.
- Avoid unusual body positions. Keep proper footing and balance at all times.
- Wear personal protective equipment. Wearing personal protective equipment reduces the risk of injury.
- Do not render safety devices ineffective and do not remove information and warning notices.
- Avoid accidental starting. Make sure that the measuring tool is switched off before connecting it to the battery and before picking it up or carrying it.
- Use the product and accessories in accordance with these instructions and in the way specified for this special type of tool. Take the working conditions and the work to be performed into account. Use of products for applications different from those intended could result in hazardous situations.
- Do not lull yourself into a false sense of security and do not flout the safety rules for measuring tools, even if you are familiar with the measuring tool after using it many times. Carelessness can result in serious injury within a fraction of a second.
- Do not use the measuring tool in the vicinity of medical devices.
- Use the product and accessories only when they are in perfect working order.
- Store measuring tools out of reach of children when not in use. Do not allow persons who are not familiar with the product or these instructions to operate it. Measuring tools are dangerous in the hands of inexperienced persons.
- Measuring tools need care and attention. Check that moving parts operate satisfactorily and do not jam, and make sure that no parts are broken or damaged in such a way that the measuring tool might no longer function correctly. Have damaged parts repaired before using the measuring tool. Many accidents are caused by poorly maintained measuring tools.
- Do not under any circumstances modify or tamper with the product. Changes or modifications not expressly approved by Hilti may restrict the user’s authorization to operate the product.
- Check the accuracy of the measuring tool before using it for important measurements, and if it has been dropped or subjected to other mechanical stresses.
- Due to the measuring principle employed, the results of measurements can be negatively affected by certain ambient conditions. These include, for example, the proximity of devices that produce strong magnetic or electro-magnetic fields, vibrations and temperature changes.
- Rapidly changing measuring conditions can falsify the results.
- When the product is brought into a warm environment from very cold conditions, or vice-versa, allow it to become acclimatized before use. Big differences in temperature can lead to incorrect operation and incorrect results.
- When adapters or accessories are used, make sure they are mounted securely.
- The measuring tool is designed for the tough conditions of jobsite use, but as with other optical and electrical products (e.g. binoculars, spectacles, cameras) it must be handled with care.
- The specified operating and storage temperatures must be observed.
Additional safety instructions
- Observe all safety instructions in these operating instructions and in the operating instructions of the Hilti rotating laser.
- Do not hold the laser receiver close to your ears. The volume of the laser receiver can cause injury and hearing loss.
- After switching on and while using the product, always pay attention to the information and warnings that appear on the display.
- Keep the detection area clean to avoid measurement errors. Do not touch the detection area with your fingers.
- Readings taken in the vicinity of reflective objects or surfaces, through panes of glass or similar materials may produce incorrect results.
- Make sure that no other laser measuring tool that can influence your measurements is in use in the vicinity.
- Use of the telescopic staff in the vicinity of overhead high voltage cables is not permissible.
Electromagnetic compatibility
Although the tool complies with the strict requirements of the applicable directives, Hilti cannot exclude the following possibilities:- The tool may cause interference to other devices (e.g. aircraft navigation equipment).
- The tool may be negatively affected by powerful electromagnetic radiation, possibly leading to incorrect operation.
Careful handling and use of batteries
- Remove the batteries from the product if it is to remain unused for a lengthy period of time. Batteries can corrode and self-discharge during prolonged storage.
- Make sure that batteries are inaccessible to children.
- Do not mix old and new batteries. Always replace all batteries at the same time. Do not mix batteries of different makes or types.
- Do not use damaged batteries.
- Use only the battery type intended for this product. Use of other batteries may create a risk of injury and fire.
- When changing batteries, make sure that polarity is correct. There is a risk of explosion.
- Do not allow batteries to overheat and do not expose them to fire. Batteries can explode and release toxic substances.
- Do not attempt to charge non-rechargeable batteries.
- Do not solder batteries into the product.
- Do not discharge batteries by short-circuiting. Batteries can develop a leak, explode, catch fire and injure persons.
- Do not damage batteries and do not attempt to take batteries apart. Batteries can develop a leak, explode, catch fire and injure persons.
Description
Product overview

- Loudspeaker
- Detection area
- Marking notch
- Right function button
- MENU | OK button
- Spirit level
- On/off button
- AUTO button
- “Back” button
- Left function button
- Display (front)
- Display (rear)
- Distance, ouside edge of laser receiver to the marking notch
- Battery compartment lock
Information shown in the display

- Display icons, start screen
- Connection to the rotating laser active/inactive
- Connection to the tripod active/inactive
- Display icons, receiver mode
- Header
- Selected accuracy
- Indicator showing distance from laser plane in the selected unit
- Unit, distance from zero
- Position of the laser receiver relative to the height of the laser plane
- Display icons, menu
- Context-based display of the assignment of the function buttons
Intended use
The product described is a laser receiver / remote control unit. It can be used as a laser receiver and remote control unit for fourth-generation Hilti rotating lasers. Laser receivers digitally indicate the distance between the marking notch on the laser receiver and the position at which the laser beam (laser plane) strikes the detection area on the receiver. As a remote control unit, the product can be used for operating the rotating laser from a distance and also for activating/deactivating operation-related functions.Items supplied
Laser receiver, 2x AA batteries (not in all markets), operating instructionsOther system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
Bluetooth
This product has Bluetooth.Bluetooth is a wireless data transfer system by which two Bluetooth-enabled products can communicate with each other over a short distance.
The Bluetooth® word mark and the logo are registered trademarks and the property of Bluetooth SIG, Inc. and Hilti has been granted a license to use these trademarks.
Technical data
Product information
Indicator range, distance from zero |
±52 mm (±2.0 in) |
Laser plane display range |
±0.5 mm (±0.02 in) |
Length of the detection area |
≤ 120 mm (≤ 4.7 in) |
Center indication from top edge of casing |
75 mm (3.0 in) |
Time without detection before automatic switch-off |
15 min |
Communication range with the rotating laser (Diameter) |
300 m (984 ft - 3 in) |
Drop test height in the PRA 83 laser receiver holder (under standard ambient conditions in accordance with MIL‑STD‑810G) |
2 m (6 ft - 7 in) |
Operating temperature |
−20 ℃ … 50 ℃ (−4 ℉ … 122 ℉) |
Storage temperature |
−25 ℃ … 60 ℃ (−13 ℉ … 140 ℉) |
Max. site elevation |
2000 m / 6560 ft AMSL |
Max. humidity |
90 % |
Weight (including batteries) |
0.25 kg (0.55 lb) |
Degree of protection in accordance with IEC 60529:2001 (with battery holder inserted) |
IP66 |
Degree of dirtying in accordance with IEC 61010-1 |
2 |
Maximum emitted transmission power |
10 dBm |
Frequency |
2,402 MHz … 2,480 MHz |
Rated voltage |
3 V |
Rated current |
150 mA |
Battery type |
AA, alkaline battery |
Operation
Inserting the batteries

- Open the battery compartment.
- Insert the batteries.
- Close the battery compartment.
Pairing laser receiver with rotating laser and accessories
- Position the products close together. On both products, press the on/off buttons
simultaneously and hold the buttons down for at least 3 seconds.
- Successful pairing is confirmed by appearance of the
symbol on and emission of an acoustic signal by the laser receiver.
- Successful pairing is confirmed by appearance of the
Operation of the laser receiver
- Press the
button on the laser receiver.
- The display of the PRA 400 laser receiver shows the rotating laser and the tripod in light gray visualization. As soon as connection to the rotating laser and/or tripod is established, the connected product is visualized black.
- The laser receiver has two function buttons enabling different operations (up/down, right/left, plus/minus) depending on the visualization shown on the display. The currently possible assignment of the function buttons is shown at the bottom edge of the display.
- Use the function buttons to select a symbol on the display of the laser receiver and press the
button to confirm your choice.
- The symbol currently selected is shown with a black background.
- To return to the previous screen, press the
button.
Using the laser receiver to detect the laser beam
- Hold the laser receiver with the receiving window directly in the plane of the laser beam.
- Reception of the laser beam is indicated by visual and acoustic signals.
- The laser receiver shows the distance of the laser plane from the marking notch.
- Depending on the situation, move the laser receiver or the rotating laser up or down until the rotation plane is aligned with the marking notch. The laser receiver shows the value "0".
- Reception of the laser beam is indicated by visual and acoustic signals.
- While alignment is in progress hold the laser receiver steady or secure it in place. Make sure that there is a clear line of sight between laser receiver and rotating laser.
Menu options
To display the main menu, press the
Main menu
![]() |
Horizontal mode |
![]() |
Slope mode |
![]() |
Vertical mode |
![]() |
General settings |
![]() ![]() |
Switch sleep mode on / switch sleep mode off |
![]() |
Set the volume of the laser receiver (off, level 1/2/3) |
![]() |
Switch off beam segments |
![]() |
Automatic scan line function |
![]() |
Activate / deactivate scan line and set width of scan line (point, 3 width settings, rotation) |
![]() |
Move scan line (right/left by function buttons) |
![]() |
Automatically transfer height with PRA 91 tripod. |
![]() |
QR code → Automatically transfer height with PRA 91 tripod. |
![]() |
Set slope |
![]() |
Check slope |
![]() |
Call up saved slope settings (favorites) or change settings |
![]() |
Set slope with high precision |
![]() |
QR code → link to overview of all slope functions |
![]() |
Automatic vertical alignment |
![]() |
Switch off one or more beam segments
|
![]() |
Automatic vertical alignment with surveillance function |
![]() |
Automatic scan line function |
![]() |
Activate / deactivate scan line and set width of scan line (point, 3 width settings, rotation) |
![]() |
Move scan line (right/left by function buttons) |
![]() |
QR code → link to overview of all functions in vertical mode |
![]() |
Accuracy (5 stages) Select a stage in accordance with your requirements or, as applicable, the distance between rotating laser and laser receiver. |
![]() |
Speed of rotation (3 stages) |
![]() |
Activate/deactivate "protection against interfering light sources" mode |
![]() |
Shock warning (off, stages 1/2/3) |
![]() |
Service indicator |
![]() |
More settings |
![]() |
Deactivate automatic leveling (for manual slope adjustment) |
![]() |
Change sequence of acoustic signals |
![]() |
Firmware version, rotating laser/laser receiver |
![]() |
Activate/deactivate QR codes |
![]() |
Switch off one or more beam segments
|
![]() |
Scan line function |
![]() |
Select the unit for the distance between the laser plane and the center mark and the unit for slope.
|
Operating the rotating laser
Read the detailed operating instructions of the connected rotating laser:Care and maintenance
Care- Carefully remove stubborn dirt from the tool.
- Use only a slightly damp cloth to clean the casing.
- Blow dust off the laser reception area and the display.
- Do not touch the display or the laser reception area with your fingers.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
- After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
Storage and drying
- Do not put the product into storage when wet. Allow it to dry before putting it away.
- Observe the temperature limits given in the Technical Data section which are applicable to storage or transport of the equipment.
- Check the accuracy of the equipment before it is used after a long period of storage or transportation.
Transport
- Use the Hilti packaging or packaging of equivalent quality for transporting or shipping your equipment.
Troubleshooting
If the trouble you are experiencing is not listed in this table or you are unable to rectify the problem by yourself, contact Hilti Service.Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
Product cannot be switched on. |
The battery of the laser receiver is empty. |
|
Incorrect battery polarity. |
||
The product gets very hot. |
Electrical fault |
|
![]() |
The battery of the laser receiver is empty. |
|
![]() |
The battery of the laser receiver is empty. |
|
![]() |
State of charge of battery in the rotating laser low. |
|
![]() |
The battery in the rotating laser is fully discharged. |
|
![]() |
State of charge of battery in the tripod low. |
|
![]() |
The battery in the tripod is fully discharged. |
|
![]() |
Laser beam outside the detection area. |
|
![]() |
The laser receiver is too far outside the possible position of the laser plane, the function initiated cannot be performed. |
|
![]() |
The surveillance function is not possible or is interrupted. |
|
![]() |
Laser receiver is outside the possible automatic slope range. |
|
The laser is too steeply inclined, leveling not possible. |
|
|
|
||
![]() |
Excessive vibration of the rotating laser. |
|
![]() |
Sleep mode active. |
|
![]() |
No connection to the rotating laser: |
|
|
||
![]() |
No connection to the automatic tripod. |
|
|
||
![]() |
Pairing with the rotating laser failed. |
|
![]() |
Pairing with the tripod failed. |
|
![]() |
The rotating laser has to be restarted. |
|
![]() |
The rotating laser is experiencing a fault. |
|
![]() |
The rotating laser is faulty. |
|
![]() |
The laser receiver is experiencing a hardware fault. |
|
Disposal

In accordance with the European Directive on waste electrical and electronic equipment and its implementation in conformance with national law, electric tools or appliances that have reached the end of their life must be collected separately and returned to an environmentally compatible recycling facility.
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
FCC statement (applicable in US)/IC statement (applicable in Canada)
However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by taking the following measures:- Re-orient or relocate the receiving antenna.
- Increase the separation between the equipment and receiver.
- Connect the equipment to a power outlet on a circuit different from that to which the receiver is connected.
- Consult the dealer or an experienced TV/radio technician for assistance.
Operation is subject to the following two conditions:
- This device shall cause no harmful interference.
- This device must accept any interference received, including interference that may cause undesired operation.
Further information
Accessories, system products and more information about your product can all be found → here.RoHS (Restriction of Hazardous Substances)


Declaration of conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
Laser receiver |
PRA 400 |
Generation |
01 |
Serial no. |
1‒99999999999 |

UK Declaration of Conformity
Declaration of conformityThe manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
Laser receiver |
PRA 400 |
Generation |
01 |
Serial no. |
1‒99999999999 |