ON!Track Tag
AI L3
Original operating instructions
Safety
General safety instructions
Read all safety instructions and other instructions.Keep all safety instructions and other instructions for future reference.
General safety instructions
- Do not cover the type identification plate or other labels.
- Do not cover openings in the casing of the tool or appliance.
- Do not obstruct switches, displays and warning lights.
- To avoid surface damage or chemical reactions, check that the label adhesive is compatible with the surface before applying the label.
- Keep away from children.
- Use of an additional primer is recommended in order to improve the adhesion of the labels.
- If you use additional products supplied by a third party, such as a cleaning agent or primer, observe their instructions.
- Shelf life is 2 years from the date of manufacture (see packaging).
Description
Intended use
ON!Track Tags are intended to be used to mark items of equipment with a unique identification number for inclusion in the Hilti ON!Track asset management system.Technical data
Technical data
Application and storage temperature |
−20 ℃ … 45 ℃ (−4 ℉ … 113 ℉) |
Surface temperature during application |
21 ℃ … 38 ℃ (70 ℉ … 100 ℉) |
Instructions for use
Gaps in the numerical sequence
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_1.jpg)
Do not crease or fold
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_2.jpg)
Surfaces with a large radius
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_3.jpg)
Do not touch the adhesive surface
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_4.jpg)
Position for attaching the ON!Track Tag
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_5.jpg)
Make sure that the ON!Track Tag does not project beyond edges.
Application
Cleaning the surface
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_6.jpg)
We recommend use of a suitable cleaning agent and a lint-free cleaning cloth.
Dry the surface thoroughly in order to achieve optimum adhesion.
Application pressure
![Image alternative](https://files-techDocs.hilti.com/2363055/H2_BILD-Objekt_System_AI_L5_DEU_Abbildungen_AI_L3_7.jpg)
After applying the ON!Track Tag, wait a few minutes before using the items of equipment.
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.