Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
Observe the safety instructions and warnings in this documentation and on the product.
Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
Product selection
Procedure
Use arrows
to make a selection or obtain more information.
This online manual is updated and improved frequently. Any suggestion or feedback? Please share it with us at
instructions@hilti.com (Version: 2021-12-17)
Eye contact with the mortar can cause permanent eye damage! In case of improper handling, splashing of the mortar is possible.
Always wear safety glasses, gloves and protective clothes during installation.
Never start dispensing without a mixer properly screwed on.
When using an extension hose: Discard mortar flow only through the supplied mixer (not through the extension hose).
Attach a new mixer prior to dispensing a new foil pack (ensure snug fit).
Use only the type of mixer supplied with the adhesive. Do not modify the mixer in any way.
Never use damaged foil packs and/or damaged or unclean foil pack holders (cassettes).
WARNING
Poor load values / potential failure of fastening points due to air entrapment. Ensure that boreholes are filled from the back of the borehole without forming air voids.
If necessary use the accessories / extensions to reach the back of the borehole.
For horizontal and upwardly inclined installation applications use the horizontal and upwardly inclined installation accessories HIT-SZ and take special care when inserting the fastening element. Excess adhesive may be forced out of the borehole. Make sure that no mortar drips onto the installer.
In water saturated concrete it is required to set the anchor immediately after cleaning the borehole.
WARNING
Poor load values / potential failure of fastening points due to inadequate borehole cleaning. The boreholes must be free of debris, dust, water, ice, oil, grease and other contaminants prior to adhesive injection.
Hilti hollow drill bits TE-CD, TE-YD must be used in conjunction with a properly maintained Hilti vacuum cleaner with model and suction capacity (volumetric flow rate) as specified in the accessory table.
For blowing out the borehole – blow out with oil free air until return air stream is free of noticeable dust.
For flushing the borehole – flush with water line pressure until water runs clear.
For brushing the borehole – only use specified wire brush. The brush must resist insertion into the borehole – if not the brush is too small and must be replaced.
Important! Remove all water from the borehole and blow out with oil free compressed air until borehole is completely dried before mortar injection.
Do not exceed the roughening time when roughening the drilled hole!
WARNING
Not adhering to these setting instructions can result in failure of fastening points!
Observe these installation instructions.
Special instructions for the use of HIT-Z:
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
Basic Information
Intended Use
Adhesive anchoring system for rebar and anchor fastenings in concrete.
Symbols on the Product
Symbols
Attention!
Wear eye protection
Very toxic to aquatic life with long lasting effects!
Wear protective gloves
Read instructions
Wear protective clothing
Ingredients
Contains hydroxypropylmethacrylate: May cause an allergic skin reaction.
Contains 1,4 Butandiol-dimethacrylat: May cause an allergic skin reaction.
Contains dibenzoyl peroxide: May cause an allergic skin reaction. Causes serious eye irritation. Very toxic to aquatic life with long lasting effects.
Contains 2,2‘-(m-tolylimino)diethanol: May cause an allergic skin reaction.
Disposal considerations
Empty packs: Leave the mixer attached and dispose of via the local Green Dot recovery system or EAK waste material code: 150102 plastic packaging
Full or partially emptied packs: Must be disposed of as special waste in accordance with official regulations. EAK waste material code: 08 04 09* waste adhesives and sealants containing organic solvents or other dangerous substances. or EAK waste material code: 20 01 27* paint, inks, adhesives and resins containing dangerous substances.
Product information
Failure to observe these installation instructions, use of non-Hilti anchors, poor or questionable concrete conditions, or unique applications may affect the reliability or performance of the fastenings.
Always keep these instructions together with the product even when given to other persons.
Only pass the product on to other persons together with the instructions for use.
Safety Data Sheet: Review the Safety Data Sheet before use.
Check expiration date: See imprint on foil pack manifold (month/year). Do not use expired product.
For any application not covered by this document / beyond values specified, please contact Hilti .
Partly used foil packs must remain in the cassette and has to be used within 4 weeks. Leave the mixer attached on the foil pack manifold and store within the cassette under the recommended storage conditions. If reused, attach a new mixer and discard the initial quantity of anchor adhesive.
Safety Notes
Personal protective equipment → Wear protective gloves, protective clothing, eye protection, face protection.
Do not get in eyes, on skin or on clothing.
IF ON SKIN: Wash with plenty of soap and water.
IF IN EYES: Rinse cautiously with water for several minutes. Remove contact lenses, if present and easy to do. Continue rinsing.
If skin irritation or rash occurs: Get medical advice/attention.
If eye irritation persists: Get medical advice/attention.
In order to obtain a safe application, be sure to observe the specifications and instructions regarding the drill hole, base material, cleaning and installation. You will find these in detailed form on the Internet .
Product page and Print
On the product page you will find more information about
HIT-HY 200-R V3,
HIT-HY 200-A V3, as well as the printed version of these instructions.
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→ back to product selection _______________________________________________________________________________________________________________________________________
HIS-N / HIS-RN - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIS-N / HIS-RN
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the mortar is for information only. To ensure proper installation of the anchor, read the associated instructions!
→Temperatures (excl. HIT-Z)
Transport and Storage Temperature
Keep in a cool, dry and dark place!
5 ℃ … 25 ℃ (41 ℉ … 77 ℉)
Foil pack temperature during usage
0 ℃ … 40 ℃ (32 ℉ … 104 ℉)
Base material temperature at time of installation
−10 ℃ … 40 ℃ (14 ℉ … 104 ℉)
→ return to previous page with "back"-function of your browser
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Diamond Core Drill with roughening Tool - HIT-HY 200-A V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Diamond Core Drill with roughening Tool - HIT-HY 200-A V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Diamond Core Drill with roughening Tool - HIT-HY 200-R V3 - Concrete
Application
Rebar
horizontal and upwardly inclined installation
Diamond coring with roughening with Hilti roughening tool TE-YRT
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - CMU
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - CMU
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - CMU
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - CMU
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in concrete
Embedment Depth <250 mm [<10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in concrete
Embedment Depth <250 mm [<10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in concrete
Embedment Depth <250 mm [<10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in Concrete
Embedment Depth ≥250 mm [≥10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in Concrete
Embedment Depth ≥250 mm [≥10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
Application
HIT-V / HAS-U / HAS-E / HAS
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Water filled borehole in Concrete
Embedment Depth <250 mm [<10 inch]
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar- floor and downwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
Rebar - floor and downwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete - Water filled borehole
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hammer Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-A V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - Concrete
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - horizontal and upwardly inclined installation - Hollow Drill Bit - HIT-HY 200-R V3 - CMU
Application
HIT-Z
horizontal and upwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hammer Drill Bit - Concrete
Application
HIT-Z
floor and downwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hammer Drill Bit - CMU
Application
HIT-Z
floor and downwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hammer Drill Bit - Concrete
Application
HIT-Z
floor and downwardly inclined installation
Hammer Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hammer Drill Bit - CMU
Application
HIT-Z
floor and downwardly inclined installation
Hammer Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hollow Drill Bit - Concrete
Application
HIT-Z
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hollow Drill Bit - CMU
Application
HIT-Z
floor and downwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hollow Drill Bit - Concrete
Application
HIT-Z
floor and downwardly inclined installation
Hollow Drill Bit
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-Z - floor and downwardly inclined installation - Hollow Drill Bit - CMU
Application
HIT-Z
floor and downwardly inclined installation
Hollow Drill Bit
CMU
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
The thread must remain free of dirt and dust during the installation process. The cones must be fully embedded in the mortar.
Regardless of the application and mounting type, torque must always be applied on nut and washer over a solid base plate resting on concrete.
→ back to product selection _______________________________________________________________________________________________________________________________________
HIT-V / HAS-U
HIT-V / HAS-U / HAS-E / HAS - horizontal and upwardly inclined installation - Diamond Core Drill with roughening Tool - HIT-HY 200-A V3 - Concrete
Application
HIT-V / HAS-U / HAS-E / HAS
horizontal and upwardly inclined installation
Diamond coring with roughening with Hilti roughening tool TE-YRT
Cracked Concrete Uncracked Concrete
Dry Concrete Water Saturated Concrete
WARNING
Professional installation of the anchor!
The installation instructions are binding for the application of the mortar.
The installation instructions for the anchor is for information only. To ensure proper installation of the anchor, read the associated instructions!
The surface of the anchor rod must not be modified.
→ back to product selection _______________________________________________________________________________________________________________________________________
→ back to product selection _______________________________________________________________________________________________________________________________________