Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
Observe the safety instructions and warnings in this documentation and on the product.
Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
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
Transport by crane is not permissible
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms.
Li-ion battery
Never use the battery as a striking tool.
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way.
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use .
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards.
Product information
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product. Product information
Breaker
TE 2000‑22
Generation
01
Serial no.
Safety
General power tool safety warnings
WARNINGRead all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
Save all warnings and instructions for future reference. The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
Keep work area clean and well lit. Cluttered or dark areas invite accidents.
Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
Electrical safety
Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
Personal safety
Stay alert, watch what you are doing and use common sense when operating a power tool.Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
Power tool use and care
Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
Battery tool use and care
Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
Service
Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Hammer safety warnings
Safety instructions for all operations
Wear ear protectors. Exposure to noise can cause hearing loss.
Use auxiliary handle(s), if supplied with the tool. Loss of control can cause personal injury.
Hold the power tool by insulated gripping surfaces, when performing an operation where the cutting accessory may contact hidden wiring. Cutting accessory contacting a "live" wire may make exposed metal parts of the power tool "live" and could give the operator an electric shock.
Additional safety instructions for breakers
Personal safety
Use the product and accessories only when they are in perfect working order.
Never tamper with or modify the product or accessories in any way.
Whenever possible, use the transport trolley or other means of transport. The product should always be carried by two persons if no transport trolley or means of transport is available for use. Bear in mind that product plus transport trolley are of considerable weight.
When chiseling into ceilings, walls and floors, always make sure that you have a safe and firm stance. A sudden break-through can affect your balance!
Apply appropriate safety measures at the opposite side of the workpiece in work that involves breaking through. Parts breaking away could fall out and / or fall down causing injury to other persons.
You and any other persons in the vicinity must wear eye protection, a hard hat, ear protection, protective gloves and light respiratory protection while the product is in use.
Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
working in an area that is well ventilated,
avoidance of prolonged contact with dust,
directing dust away from the face and body,
wearing protective clothing and washing exposed areas of the skin with water and soap.
Wear protective gloves when changing the accessory tool. Touching the accessory tool can result in cuts and burns.
Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
Wear eye protection. Flying fragments present a risk of injury to the body and eyes.
Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
Make sure that the product always stands in a steady, secure position. Always set the product on a level, sturdy, vibration-free and shock-free flat.
Electrical safety
Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
Power tool use and care
Wait until the power tool stops completely before you lay it down.
Switch the product on only after bringing it to the working position.
Battery use and care
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Use only batteries that are in perfect working order.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
Overview of transport trolley and case B22⁄C (XL) (optional)
Grip
Load retainer
Locking bar
Lock for battery case B22⁄C (XL)
Holder for accessory tools (chisels)
Wheels
Wheel securing parts (washer, retaining pin)
Power tool locating pin
Carrying handle
Battery
Charger
Case B22⁄C (XL)
Intended use
The product described is a hand-held cordless breaker. It is designed for chiseling work on concrete, masonry and asphalt. It can also be used for excavating and compacting.
Use the product only in the downward working direction, toward the floor.
For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
Misuse
Use of the product in a damp or wet environment is not permissible.
Do not use the product where there is a risk of fire and explosion.
Working with materials hazardous to health (e.g. asbestos) is not permissible.
Do not transport the product by crane.
Do not work off a ladder.
Do not use the product in a horizontal working direction, toward the wall.
Do not use a tool tether.
Active Vibration Reduction
The tool is equipped with an Active Vibration Reduction (AVR) system which reduces vibration noticeably.
Items supplied
Cordless breaker, operating instructions. grease
The transport trolley and the case for batteries and charger are available as accessories.
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
If the release button is pressed with a battery inserted in the product, subsequently check that the battery is correctly re-engaged and secure.
State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status
Meaning
Four (4) LEDs show constantly green
State of charge: 100 % to 71 %
Three (3) LEDs show constantly green
State of charge: 70 % to 51 %
Two (2) LEDs show constantly green
State of charge: 50 % to 26 %
One (1) LED shows constantly green
State of charge: 25 % to 10 %
One (1) LED slow-flashes green
State of charge: < 10 %
One (1) LED quick-flashes green
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service.
One (1) LED quick-flashes yellow
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service.
One (1) LED shows yellow
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service.
One (1) LED quick-flashes red
The Li-ion battery is locked and cannot be used. Consult Hilti Service.
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.
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
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service.
Cordless breaker
TE 2000‑22
Weight without battery
17.4 kg (38.4 lb)
Single impact energy
38.2 J
Ambient temperature for operation
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉)
Storage temperature
−20 ℃ … 70 ℃ (−4 ℉ … 158 ℉)
Battery
Battery operating voltage
21.6 V
Weight, battery
See the section headed "Intended use"
Ambient temperature for operation
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉)
Storage temperature
−20 ℃ … 40 ℃ (−4 ℉ … 104 ℉)
Battery charging starting temperature
−10 ℃ … 45 ℃ (14 ℉ … 113 ℉)
Preparations at the workplace
WARNING
Risk of injuryby inadvertent starting!
Before inserting the batteries, make sure that the product is switched off.
Remove the batteries before making adjustments and before changing accessories.
Observe the safety instructions and warnings in this documentation and on the product.
Charging the batteries
Before charging the battery, read the operating instructions for the charger.
Make sure that the contacts on the battery and the contacts on the charger are clean and dry.
Risk of injuryby short circuit or falling battery!
Before inserting the batteries, make sure that the contacts on the batteries and the contacts on the product are free of foreign matter.
Make sure that the batteries always engage correctly.
Charge the batteries fully before using them for the first time.
Push the batteries into the product until they engage with an audible click.
Check that the batteries are seated securely.
Removing the battery
Press the battery release button.
Remove the battery from the product.
Operation
Observe the safety instructions and warnings in this documentation and on the product.
Inserting the accessory tool
Lightly grease the connection end of the accessory tool.
The use of unsuitable grease can cause damage to the product.
Use only genuine Hilti grease.
Push the accessory tool into the chuck as far as it will go, turning it and applying light pressure until it engages with an audible click.
Check that the chisel has engaged correctly by gripping and pulling it.
Removing the accessory tool
CAUTION
Risk of injury! The accessory tool may be hot and/or have sharp edges.
Wear protective gloves when changing the accessory tool.
Never lay down a hot accessory tool on a flammable surface.
Pull the accessory tool retaining bar back as far as it will go.
Remove the accessory tool.
Operation
Observe the safety instructions and warnings in this documentation and on the product.
Full approval must be obtained from the site engineer or architect prior to beginning the work.
Chiseling
Position the tip of the chisel at the desired location.
Press the on/off switch.
Working at low temperatures:
The hammering mechanism works only when the product has reached a minimum operating temperature. Briefly position the product on the surface to be worked and run the product under no load until the required temperature is reached. If necessary, repeat this procedure until the hammering mechanism begins to operate.
Switching off
Press the on/off switch.
Working with the power tool
The chisel can be adjusted to 6 different positions (in 60° increments). This ensures that flat chisels and shaped chisels can always be set to the optimum working position.
Bring the chisel into contact with the workpiece about 80 -100 mm (3¹⁄₈" - 4") from its edge.
When working close to reinforcing bars, always guide the chisel toward the edge of the workpiece, not toward a reinforcing bar.
Start with the chisel held at an angle of 90 ° to the concrete surface and face the chisel toward the edge of the workpiece. Then change the angle to 70 ° to 80 ° and chisel the material away.
Rotate the chisel regularly to help ensure even wear and to promote the self-sharpening process.
If inadequate pressure is applied, the chisel will jump around uncontrollably. Application of excessive pressure will result in a loss of chiseling performance.
Transport trolley and case B22⁄C (XL)
Transport
The transport trolley helps to ensure that the breaker can be transported safely.
Case B22⁄C (XL) ensures safe transport of charger and battery.
Take care to ensure that the transport trolley stands in a steady, secure position.
Place the product on the locating pin provided on the transport trolley and always secure it for transport by engaging the retainer.
Place the case B22⁄C (XL) on the transport trolley and secure it with the lock.
Take care to use only safe transport routes.
Do not park the transport trolley on an incline.
Do not crane-lift the transport trolley and case B22⁄C (XL).
Push the chisels into the holders provided until they engage securely.
Take care to use only safe transport routes.
Do not park the transport trolley on an incline.
Do not crane-lift the transport trolley and case B22⁄C (XL).
Care and maintenance
WARNING
Risk of injury with batteries inserted !
Always remove the batteries before carrying out care and maintenance tasks!
Care of the product
Carefully remove stubborn dirt.
Carefully clean the ventilation slots, if present, with a dry brush.
Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Care of the Li‑ion batteries
Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain). If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service.
Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Maintenance
Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
To help ensure safe and reliable operation, use only genuine Hilti spare parts and consumables. Spare parts, consumables and accessories approved by Hilti for use with the product can be found at your local
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
Never transport batteries loose and unprotected. During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
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
If a problem occurs, always observe the charge-status and fault indicator of the battery. See the section headed
Status indicators of the Li‑ion battery .
If the trouble you are experiencing is not listed in this table or you are unable to rectify the problem by yourself, contact
Hilti Service.
Trouble or fault
Possible cause
Action to be taken
The battery does not engage with an audible click.
Retaining lug on battery or tool interface dirty.
Clean the retaining lugs and re-insert the batteries.
Bring the product into contact with the working surface, switch it on and allow it to idle. If necessary, repeat the procedure until the hammering mechanism begins to operate.
Product or battery gets very hot.
Electrical fault.
Immediately switch off the product. Remove the batteries and keep them under observation. Allow them to cool down. Contact Hilti Service.
Product cuts out while in operation or does not start
Product/batteries too hot or batteries too cold.
Switch off; allow the tool/batteries to cool down.
Batteries too cold. Bring the batteries to the recommended working temperature.
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
Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.
Most of the materials from which
Hilti products are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to
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
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine
Hilti batteries!
DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with
Hilti batteries can be found in your
Hilti Store or at:
www.hilti.group Safety
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
What to do in case of damaged batteries
Always contact Hilti when a battery is damaged.
Never use a battery that is leaking fluid.
Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
What to do in case of dysfunctional batteries
Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
If you suspect an internal battery problem, contact Hilti Service.
A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
What to do in case of a battery fire
WARNING
Battery fire hazard! A burning battery releases hazardous and potentially explosive liquids and fumes that can lead to corrosion injuries, burns or explosions.
Wear your personal protective equipment when you tackle a battery fire.
Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
Leave the room immediately in case of intense smoke emission.
Consult a doctor in case of any skin or respiratory irritation.
Alert the fire service before you start tackling the fire.
Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
In the case of a battery that does not cool down, or a smoking or burning battery:
Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
See the section headed What to do in case of damaged batteries .
Shipping and storage
Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
Maintenance and disposal
Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
See the section headed What to do in case of damaged batteries .
Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
Do not dispose of batteries as household waste.
Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.