Update quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
![]() |
Comply with the operating instructions |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
Hilti Li‑ion battery |
![]() |
Hilti charger |
![]() |
These numbers refer to the illustrations at the beginning of these operating instructions. |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
![]() |
General symbol for "must do" |
![]() |
Wear eye protection |
![]() |
Wear hearing protection |
![]() |
Wear a hard hat |
![]() |
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
![]() |
Li-ion battery |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. |
Fastening tool |
BX 3-22 | BX 3-L-22 | BX 3-ME-22 |
Generation |
03 |
Serial no. |
Product |
BX 3-22 |
BX 3-L-22 |
BX 3-ME-22 |
---|---|---|---|
Fastener guide |
X-FG B3 IF 02 |
X-FG B3 IF 02 |
X-FG B3 ME |
Support leg |
X-SL B3 03 |
X-SL B3 03 |
X-SL B3 ME 03 |
The product is a hand-held, cordless fastening tool. It is designed to drive specially manufactured fasteners into concrete, steel, masonry, sand-lime block and other materials suitable for use of the direct fastening technique. The product is also designed to fasten electrical cables with clips if the appropriate fasteners are used. Use only approved fasteners in combination with their corresponding fastener guide (see the section headed "Technical data").
The fastening tool, battery and fasteners together form a technical entity. This means that trouble-free fastening with this fastening tool can be ensured only when the fasteners specially manufactured for the purpose by Hilti and the chargers and batteries recommended by Hilti are used. The fastening and application recommendations made by Hilti apply only when these conditions are observed.For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
Status |
Meaning |
---|---|
LED is off |
The fastening tool is switched off |
The LED shows green. |
The fastening tool is switched on and ready for use |
The LED flashes green. |
Battery too hot or battery too weak |
The LED flashes green every 3 seconds. |
The fastening tool is in stand-by mode. Press the nose of the tool against the working surface to switch it on |
The LED lights blue. |
The fastening tool is switched on, nail strips require to be loaded |
LED flashes blue. |
The fastening tool is switched on, the magazine is completely empty |
The LED flashes yellow. |
Fastening tool is too hot, see Troubleshooting |
The LED flashes red. |
Malfunction; see “Troubleshooting” |
The LED shows red. |
Malfunction; see “Troubleshooting” |
Status |
Meaning |
---|---|
Four (4) LEDs show constantly green |
State of charge: 100 % to 71 % |
Three (3) LEDs show constantly green |
State of charge: 70 % to 51 % |
Two (2) LEDs show constantly green |
State of charge: 50 % to 26 % |
One (1) LED shows constantly green |
State of charge: 25 % to 10 % |
One (1) LED slow-flashes green |
State of charge: < 10 % |
One (1) LED quick-flashes green |
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service. |
One (1) LED quick-flashes yellow |
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service. |
One (1) LED shows yellow |
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service. |
One (1) LED quick-flashes red |
The Li-ion battery is locked and cannot be used. Consult Hilti Service. |
Status |
Meaning |
---|---|
All LEDs show in sequence, followed by one (1) LED showing constantly green. |
The battery can remain in use. |
All LEDs show in sequence, followed by one (1) LED quick-flashing yellow. |
The check to ascertain the battery's state of health did not complete. Repeat the procedure, or consult Hilti Service. |
All LEDs show in sequence, followed by one (1) LED showing constantly red. |
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service. |
BX 3-22 |
BX 3-L-22 |
BX 3-ME-22 |
|
---|---|---|---|
Weight without battery |
3.5 kg (7.7 lb) |
3.5 kg (7.7 lb) |
3.4 kg (7.5 lb) |
Nail length (collated nails) |
14 mm …30 mm (0.6 in …1.2 in) |
14 mm …36 mm (0.6 in …1.4 in) |
14 mm …24 mm (0.6 in …0.9 in) |
Nail length (single nails) |
·/· |
·/· |
30 mm …36 mm (1.2 in …1.4 in) |
Nail diameter |
3 mm (0.1 in) |
2.75 mm …3.0 mm (0.108 in …0.12 in) |
3 mm (0.1 in) |
Magazine capacity |
30 nails |
30 nails |
20 nails |
Compression stroke |
12 mm (0.5 in) |
12 mm (0.5 in) |
12 mm (0.5 in) |
Contact pressure |
50 N …70 N (11 lbf …16 lbf) |
50 N …70 N (11 lbf …16 lbf) |
50 N …70 N (11 lbf …16 lbf) |
Recommended maximum fastener driving rate at room temperature |
700/h |
700/h |
700/h |
Rated voltage |
21.6 V |
21.6 V |
21.6 V |
Maximum emitted transmission power, Bluetooth® |
8 dBm |
8 dBm |
8 dBm |
Bluetooth frequency range |
2,402 MHz …2,480 MHz |
2,402 MHz …2,480 MHz |
2,402 MHz …2,480 MHz |
Storage temperature |
−20 ℃ …70 ℃ (−4 ℉ …158 ℉) |
−20 ℃ …70 ℃ (−4 ℉ …158 ℉) |
−20 ℃ …70 ℃ (−4 ℉ …158 ℉) |
Ambient temperature for operation |
−17 ℃ …60 ℃ (1 ℉ …140 ℉) |
−17 ℃ …60 ℃ (1 ℉ …140 ℉) |
−17 ℃ …60 ℃ (1 ℉ …140 ℉) |
Battery operating voltage |
21.6 V |
Weight, battery |
See the section headed "Intended use" |
Ambient temperature for operation |
−17 ℃ …60 ℃ (1 ℉ …140 ℉) |
Storage temperature |
−20 ℃ …40 ℃ (−4 ℉ …104 ℉) |
Battery charging starting temperature |
−10 ℃ …45 ℃ (14 ℉ …113 ℉) |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
Status indicator flashes green. |
The battery is empty. |
|
The spring element is not tensioned, status indicator flashes green. |
The battery is empty. |
|
The fastener guide cannot be pressed in and status indicator shows blue . |
The magazine is empty. |
|
The fastener guide cannot be pressed in and status indicator shows green . |
The nail pusher is jammed. |
|
Nail jammed in the fastener guide. |
||
There is a delay before the spring mechanism is tensioned, the status indicator flashes blue and a signal tone is emitted simultaneously; the status indicator then lights blue for 6 minutes. |
The magazine is empty. |
|
The spring element is not re-tensioned and status indicator flashes yellow. |
The fastening tool has overheated. |
|
Battery temperature too high. |
|
|
Battery temperature too low. |
|
|
The spring element is not tensioned and the status indicator flashes red. |
The fastener guide is not fitted correctly. |
|
The spring element is not tensioned and the status indicator lights red. |
System fault. |
|
The spring element is not tensioned; no status indication. |
The battery is empty. |
|
The battery is not fitted correctly. |
||
Deep discharge protection is active. |
|
|
The fastener guide is jammed in the pressed-in state. |
Dirt between the fastener guide and the nosepiece. |
To see account specific prices and content, please choose the appropriate account.