Update quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
Lithium‑ion battery |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
![]() |
Rated speed under no load |
![]() |
Direct current (DC) |
![]() |
Revolutions per minute |
![]() |
Drilling without hammer action |
![]() |
The product supports wireless data transmission compatible with iOS and Android platforms. |
Drill/driver |
SFE 2-A12 |
Generation: |
01 |
Serial no.: |
The product described is a hand-held cordless drill / driver for driving and removing screws, drilling in metal, wood and plastic. The product has an interchangeable chuck and can be fitted with various adapters.
Use only Hilti Li-ion batteries of the B 12 series with this product.
Use only Hilti -approved battery chargers to charge these batteries. More information is available from your Hilti Store or from: www.hilti.group
Status |
Meaning |
---|---|
4 LEDs light. |
Charge state: 75 % to 100 % |
3 LEDs light. |
Charge state: 50 % to 75 % |
2 LEDs light. |
Charge state: 25 % to 50 % |
1 LED lights. |
Charge state: 10 % to 25 % |
1 LED blinks. |
Charge state: < 10 % |
Adapter |
Description |
---|---|
![]() |
Hex bit holder for bits with mechanical clamping mechanism. |
![]() |
Keyless chuck for sizes in the range: 1.5 mm … 13 mm (0.06 in … 0.5 in) |
![]() |
Right-angle adapter for working in cramped conditions, with magnetic hex bit holder. Combinable with other adapters. |
![]() |
Eccentric adapter for working close to the wall, with magnetic hex bit holder. |
Rated voltage |
10.8 V |
|
Weight |
1.1 kg (2.4 lb) |
|
Maximum speed |
1st gear |
400 /min |
2nd gear |
1,600 /min |
|
Maximum torque |
![]() |
0.5 Nm … 5 Nm (0.4 ftlbf … 4 ftlbf) |
![]() |
≤ 21 Nm (≤ 15 ftlbf) |
|
Drill-bit diameter |
Softwood |
1.5 mm … 13 mm (0.06 in … 0.5 in) |
Hardwood |
1.5 mm … 10 mm (0.06 in … 0.4 in) |
|
Metal |
1.5 mm … 6 mm (0.06 in … 0.2 in) |
Battery operating voltage |
10.8 V |
Ambient temperature for operation |
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉) |
Storage temperature |
−20 ℃ … 40 ℃ (−4 ℉ … 104 ℉) |
Battery charging starting temperature |
−10 ℃ … 45 ℃ (14 ℉ … 113 ℉) |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The power tool does not work. |
The battery is not fully inserted. |
|
The control switch cannot be pressed, or is stuck. |
The forward/reverse switch is in the middle position. |
|
Running speed suddenly drops considerably. |
Battery is discharged. |
|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery doesn’t engage with an audible click. |
The retaining lugs on the battery are dirty. |
|
The power tool or the battery becomes very warm. |
Electrical fault. |
|
The tool is overloaded (application limits exceeded). |
|
To see account specific prices and content, please choose the appropriate account.