Update quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
The power tool supports near-field communication (NFC) technology, which is compatible with iOS and Android platforms. |
![]() |
Li-ion battery |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
![]() |
Rated speed under no load |
![]() |
Revolutions per minute |
![]() |
Direct current (DC) |
![]() |
Screwdriving |
![]() |
Drilling without hammer action |
![]() |
Drilling with hammer action (hammer drilling) |
Type: |
SF 2-A12 SF 2H-A12 |
Generation: |
02 |
Serial no.: |
The product described is a hand-held cordless drill / driver for driving and removing screws, drilling in metal, wood and plastic.
Use only Hilti Li‑ion batteries of the B 12 series with this product.
Use only Hilti battery chargers of the C4/12 series for charging these batteries.
Status |
Meaning |
---|---|
4 LEDs light. |
Charge status: 75 % to 100 % |
3 LEDs light. |
Charge status: 50 % to 75 % |
2 LEDs light. |
Charge status: 25 % to 50 % |
1 LED lights. |
Charge status: 10 % to 25 % |
1 LED blinks. |
Charge status: < 10 % |
SF 2-A12 |
SF 2H-A12 |
||
---|---|---|---|
Rated voltage |
10.8 V |
10.8 V |
|
Weight |
1.1 kg (2.4 lb) |
1.2 kg (2.6 lb) |
|
Speed |
1st gear |
0 /min … 400 /min |
0 /min … 400 /min |
2nd gear |
0 /min … 1,560 /min |
0 /min … 1,560 /min |
|
Torque (soft joint) ![]() |
≤ 21 Nm (≤ 15 ftlbf) |
≤ 21 Nm (≤ 15 ftlbf) |
|
Torque range (15 settings) ![]() |
0.5 Nm … 5 Nm (0.4 ftlbf … 4 ftlbf) |
0.5 Nm … 5 Nm (0.4 ftlbf … 4 ftlbf) |
|
Keyless chuck clamping range |
0.8 mm … 10 mm (0.03 in … 0.4 in) |
0.8 mm … 10 mm (0.03 in … 0.4 in) |
|
Ø drill bit (softwood) |
0.046875 in … 0.546875 in |
0.046875 in … 0.546875 in |
|
Ø drill bit (hardwood) |
0.046875 in … 0.390625 in |
0.046875 in … 0.390625 in |
|
Ø drill bit (metal) |
0.046875 in … 0.234375 in |
0.046875 in … 0.234375 in |
|
Ambient temperature for operation |
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉) |
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉) |
|
Storage temperature |
−20 ℃ … 70 ℃ (−4 ℉ … 158 ℉) |
−20 ℃ … 70 ℃ (−4 ℉ … 158 ℉) |
Battery operating voltage |
10.8 V |
Ambient temperature for operation |
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉) |
Storage temperature |
−20 ℃ … 40 ℃ (−4 ℉ … 104 ℉) |
Battery charging starting temperature |
−10 ℃ … 45 ℃ (14 ℉ … 113 ℉) |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The power tool doesn’t run. |
The battery is not fully inserted. |
|
Battery is discharged. |
|
|
The control switch can’t be pressed, i.e. the switch is locked. |
The forward/reverse switch is in the middle position. |
|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery doesn’t engage with an audible click. |
The retaining lugs on the battery are dirty. |
|
The power tool or the battery becomes very warm. |
Electrical fault. |
|
The tool is overloaded (application limits exceeded). |
|
To see account specific prices and content, please choose the appropriate account.