Update quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
General symbol for "must do" |
![]() |
Wear eye protection |
![]() |
Wear hearing protection |
![]() |
Wear a hard hat |
![]() |
The Bluetooth® wordmark and the ![]() |
![]() |
Direct current (DC) |
![]() |
The power tool supports near-field communication (NFC) technology, which is compatible with iOS and Android platforms. |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
![]() |
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. |
Type: |
BX 3-BT |
Generation: |
02 |
Serial number: |
The product is a hand-held, cordless fastening tool. It is designed for driving threaded studs (X-BT) into steel. Use only approved threaded studs in combination with the corresponding fastener guide.
The fastening tool, battery and threaded studs together form a technical entity. Use the Hilti threaded studs specially manufactured for the tool and the batteries and chargers recommended by Hilti . The fastening and application recommendations made by Hilti apply only when these conditions are observed.Use only Hilti lithium‑ion batteries of the B 22 series with this product.
Use only Hilti -approved battery chargers to charge these batteries. More information is available from your Hilti Store or from www.hilti.group
Status |
Meaning |
---|---|
Off |
The fastening tool is switched off |
The LED shows green. |
The fastening tool is switched on and ready for use |
The LED flashes green every 3 seconds. |
The fastening tool is in stand-by mode. Press the nose of the tool against the working surface to switch it on |
The LED flashes steadily green. |
The fastening tool is too hot or the battery has insufficient power; see “Troubleshooting” |
The LED flashes red. |
Malfunction; see “Troubleshooting” |
The LED shows red. |
Malfunction; see “Troubleshooting” |
The LED flashes yellow. |
Bring the fastening tool to Hilti Service. |
Status |
Meaning |
---|---|
All four LEDs show green. |
Charge status is 75 % to 100 %. |
Three LEDs show green. |
Charge status is 50 % to 75 %. |
Two LEDs show green. |
Charge status is 25 % to 50 %. |
One LED shows green. |
Charge status is 10 % to 25 %. |
One LED flashes green. |
Charge status is below 10 %. |
Weight including battery |
B 22/2.6 Li-Ion (02) |
4.0 kg (8.8 lb) |
B 22/3.0 Li-Ion (01) |
4.1 kg (9.0 lb) |
|
B 22/4.0 Li-Ion |
4.2 kg (9.3 lb) |
|
B 22/5.2 Li-Ion (01) |
4.3 kg (9.5 lb) |
|
B 22/8.0 Li-Ion |
4.6 kg (10.1 lb) |
|
Threaded-stud length |
31 mm (1.2 in) |
|
Thread diameter |
8 mm …10 mm (0.3 in …0.4 in) |
|
Compression stroke |
12 mm (0.5 in) |
|
Contact pressure |
50 N …70 N (11 lbf …16 lbf) |
|
Application temperature (ambient temperature) |
−15 ℃ …50 ℃ (5 ℉ …122 ℉) |
|
Application temperature, threaded studs |
−10 ℃ …50 ℃ (14 ℉ …122 ℉) |
|
Recommended maximum driving rate |
650/h |
|
Rated voltage |
21.6 V |
Battery operating voltage |
21.6 V |
Ambient temperature for operation |
−17 ℃ …60 ℃ (1 ℉ …140 ℉) |
Storage temperature |
−20 ℃ …40 ℃ (−4 ℉ …104 ℉) |
Battery charging starting temperature |
−10 ℃ …45 ℃ (14 ℉ …113 ℉) |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The spring element is not tensioned; no status indication. |
The battery is empty. |
|
The battery is not fitted correctly. |
||
The spring element is not tensioned, the status indicator blinks green and 1 battery charge status LED blinks. |
The battery is empty. |
|
Battery temperature too low. |
|
|
The spring element is not re-tensioned, the status indicator blinks green and 4 battery charge status LEDs blink. |
The fastening tool has overheated. |
|
The spring element is not tensioned and the status indicator blinks red. |
The fastener guide is not fitted correctly. |
|
The spring element is not tensioned and the status indicator lights red. |
System fault |
|
Fastener driven at an angle. |
Too much contact pressure applied through the grip to the fastening tool. |
|
Fastening tool was angled off the driving axis when pressed against the surface. |
|
To see account specific prices and content, please choose the appropriate account.