Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
![]() |
DANGER! Draws attention to imminent danger that will lead to serious personal injury or fatality. |
![]() |
WARNING! Draws attention to a potential hazard that could lead to serious personal injury or fatality. |
![]() |
CAUTION! Draws attention to a potentially dangerous situation that could lead to minor personal injury or damage to the equipment or other property. |
![]() |
Read the operating instructions before use |
![]() |
Instructions for use and other useful information |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions. |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
Level |
POL 10 ⁄ 15 |
Generation |
01 |
Serial no. |
POL 10 |
POL 15 |
|
---|---|---|
Standard deviation for 1 km (0.62 mile), double run |
2.5 mm (0.10 in) |
1.5 mm (0.06 in) |
Leveling accuracy over 30 m (98 ft), single measurement |
±2.0 mm (±0.08 in) |
±1.5 mm (±0.06 in) |
Shortest distance to target |
65 cm (26 in) |
65 cm (26 in) |
Compensator type |
X-shape, wire suspension, air-damped |
X-shape, wire suspension, air-damped |
Working range, compensator |
±15 ' |
±15 ' |
Adjustment precision, compensator |
0.5 ″ |
0.5 ″ |
Sensitivity, circular bubble level |
8' : 2 mm (0.08 in) |
8' : 2 mm (0.08 in) |
Weight |
1.8 kg (4.0 lb) |
1.8 kg (4.0 lb) |
Tripod thread |
5⁄8 in |
5⁄8 in |
Operating temperature |
−20 ℃ … 50 ℃ (−4 ℉ … 122 ℉) |
−20 ℃ … 50 ℃ (−4 ℉ … 122 ℉) |
Storage temperature |
−30 ℃ … 60 ℃ (−22 ℉ … 140 ℉) |
−30 ℃ … 60 ℃ (−22 ℉ … 140 ℉) |
To see account specific prices and content, please choose appropriate account.