Unlock Your Personalized PricingLog In Now

Low-shrinkage and paintable smoke and acoustic sealant

  • Chemical basis: Water-based acrylic dispersion
  • Color: White
  • Shelf life: 24 Months
ultimate

Customers also searched for smoke and sound sealantacoustical sealantsound caulk or smoke caulk.

Choose options

Return Policy
  • No Returns
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $506.00

Technical Data

Chemical basis
Water-based acrylic dispersion
Color
White
Shelf life
24 Months 1
Acoustics performance
Test report available
Movement
±12.5% (ISO 11600)
Surface burning characteristics UL 723 (ASTM E84)
Flame spread: 10<BR>Smoke development: 10
Product Class
Ultimate
Tested in accordance with
UL 2079 (L-rating only), ASTM E84, ASTM G21, ASTM E90
Application temperature range
35 - 104 °F
Storage and transportation temperature range
35 - 95 °F
Temperature resistance range
-4 - 176 °F
Can be painted
Yes
Base materials
Concrete, Drywall, Masonry, Metal
  1. at 77°F/25°C and 50% relative humidity; from date of manufacture

Documents

Features & Applications

Features

  • Low shrinkage (< 25%) according to ASTM C 1241
  • Soft foil packaging – reduces waste compared to hard cartridges

Applications

  • Sealing construction joints and through-penetration openings in non fire-rated acoustic barriers and smoke partitions

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.