S-IS Impact socket accessories
Impact socket 1/2"-5" #385942
Accessory for impact sockets
- Connection end: 1/2 in square
- Short/Long: Long
- Length: 5.3 in
Customers also searched for impact socket adapter, socket adapter or socket accessory.
Choose options
Connection end
- 1/4 in hexagonal, 1/2 in square
- 7/16 in hexagonal
- 7/16 in hexagonal, 1/2 in square
- 1/2 in square
- 1/2 in square, 7/16 in hexagonal
- 3/4 in square
Length
- 2 in
- 2.4 in
- 2.8 in
- 5.3 in
Wrench size
- 3/4 in
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
$21.75
$21.75 / 1 Each
Technical Data
Connection end
1/2 in square
Short/Long
Long
Length
5.3 in
Material coating/plating/finish
Black phosphate
Material composition
Impact grade chrome molybdenum steel
Features & Applications
Features
- Part of a selection of hard-wearing accessories designed to help you maximize the usefulness and lifespan of your impact wrenches
- Professional-grade build quality for demanding bolting and anchoring tasks
Applications
- Accessory for fitting sockets to impact wrenches with various shank sizes, angles or lengths
- Bolting and anchoring accessories
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.