Save $60 on insertsUse code SYSTEM26Shop now

Ultimate HSS cobalt drill bit for drilling in thick metal and stainless steel, DIN 338 compliant (imperial)

  • Product Class: Ultimate
  • Connection end: Smooth shank
  • Material composition: M35 material & 5% cobalt
ultimate

Customers also searched for Twist Bit cobalt drill bits or cobalt drill bit set .

Choose options

Diameter
  • 1/16 in
  • 3/32 in
  • 7/64 in
  • 1/8 in
  • 9/64 in
  • 5/32 in
  • 11/64 in
  • 3/16 in
  • 13/64 in
  • 7/32 in
  • 15/64 in
  • 1/4 in
  • 17/64 in
  • 9/32 in
  • 5/16 in
  • 21/64 in
  • 3/8 in
  • 25/64 in
  • 7/16 in
  • 1/2 in
Length
  • 1-7/8 in
  • 2-1/4 in
  • 2-5/8 in
  • 2-3/4 in
  • 2-7/8 in
  • 3-1/8 in
  • 3-1/4 in
  • 3-1/2 in
  • 3-5/8 in
  • 3-3/4 in
  • 3-7/8 in
  • 4 in
  • 4-1/8 in
  • 4-1/4 in
  • 4-1/2 in
  • 4-5/8 in
  • 5 in
  • 5-1/8 in
  • 5-1/2 in
  • 6 in
Working length
  • 1 in
  • 2 in
  • 3 in
  • 4 in
  • 5 in
Pack size
  • 1 pc
  • 6 pc
  • 12 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $46.25

Technical Data

Product Class
Ultimate
Connection end
Smooth shank
Material composition
M35 material & 5% cobalt
DIN
DIN 338
Base material
Metal, Steel, Stainless steel, Medium alloyed steel

Features & Applications

Features

  • Specially designed tip with split point for precise self-centering and faster starts
  • Fast start due to sharp 135-degree tip angle
  • Durable, high-quality M35 steel drill bit containing 5% cobalt – for fast and precise results even in challenging applications, such as drilling in stainless steel
  • Much more robust and longer-lasting thanks to the cobalt content
  • Precision-ground HSS Co (cobalt high-speed steel) drill bits manufactured in accordance with DIN 338

Applications

  • Drilling in stainless steel, high-tensile steel, high-temperature alloys, heat-treated materials

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat