Save up to 70% On select items. Shop now

Titanium drills bits with a 1/4" shank used in impact drivers. Optimized for metal drilling in steel, stainless and cast iron.

  • Connection end: 1/4 in Hex shank
  • Base material: Metal, Steel, Stainless steel

Choose options

Pack size
  • 6 pc
  • 12 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $43.50

Technical Data

Connection end
1/4 in Hex shank
Base material
Metal, Steel, Stainless steel

Features & Applications

Features

  • Titanium coating provides longer life compared to black oxide drill bits
  • 135-degree split point for no-predrilling and immediate engagement

Applications

  • Designed to drill through various metals including steel, aluminum, stainless and cast iron
  • Enhances productivity when drilling and screw fastening can be completed with a single impact driver

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat