WDB-SDA 7/16" Auger bit
Premium auger bit for fast, smooth drilling of deep holes in wood
- Connection end: 7/16 in hexagonal
- Base material: Wood
- Product Class: Premium
premium
Choose options
Diameter
- 9/16 in
- 5/8 in
- 11/16 in
- 13/16 in
- 15/16 in
- 1 in
- 1-3/8 in
- 1-1/2 in
Length
- 18 in
- 24 in
Working length
- 18 in
- 24 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $44.25
Technical Data
Connection end
7/16 in hexagonal
Base material
Wood
Product Class
Premium
Features & Applications
Features
- Self-feeding threaded tip for fast and easier drilling into wood
- Optimized helix for maximum drilling speed
- Special chrome surface coating increases wear resistance and provides a smooth drilling experience
- Wide flute design for efficient chip removal
Applications
- Suitable for drilling in wood, heavy timber and nail-embedded wood
- Precise drilling
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
