Save up to 70% On select items. Shop now

Spade bit for fast drilling of shallow holes in wood

  • Connection end: 1/4 in hexagonal
  • Base material: Wood, Wood composites
  • Working length: 100 mm
ultimate

Customers also searched for spade bit wood drill bits wood spade bit wood drill bits or paddle bit .

Choose options

Diameter
  • 1/4 in
  • 3/8 in
  • 1/2 in
  • 9/16 in
  • 5/8 in
  • 3/4 in
  • 13/16 in
  • 7/8 in
  • 1 in
  • 1-1/8 in
  • 1-1/4 in
  • 1-3/8 in
  • 1-1/2 in
Pack size
  • 3 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $20.50

Technical Data

Connection end
1/4 in hexagonal
Base material
Wood, Wood composites
Working length
100 mm
Working mode
Drilling, Impact Drilling
Product Class
Ultimate

Features & Applications

Features

  • Self-feeding threaded tip for fast and easier drilling into wood with less vibration
  • Spur and reamer edges create cleaner holes
  • Up to 10x faster than conventional spade bits
  • Wing tips and cupped spade increase the speed and ease of drilling
  • Connection end with hex shank groove for use with all SID, SFH and SF power tools

Applications

  • Drilling small- to medium-diameter holes in soft or hard wood
  • Ideal for drilling overhead, for use with SID impact tools

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat