Ultra early green concrete blades
FSB 14x220/1 SP-MH JW-U #421757

DS-BF Green Floor Saw Blade
- Base material: Concrete
- Arbor size: 1 in
- Wet or dry operation: Wet
Choose options
Blade diameter
- 14 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$861.00
$861.00
/
1 Each
Technical Data
Base material
Concrete
Arbor size
1 in
Wet or dry operation
Wet
Blade diameter
14 in
Segment width
0.22 in
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat