Save up to 70% On select items. Shop now

24" Continuous core bit barrels

  • For use with: DD 250-CA, DD 350-CA, DD 500-CA
  • Base materials: Concrete
  • Wet or dry operation: Wet

Choose options

Diameter
  • 1 in
  • 1-1/4 in
  • 1-1/2 in
  • 1-3/4 in
  • 2 in
  • 2-1/4 in
  • 2-1/2 in
  • 2-3/4 in
  • 3 in
  • 4 in
  • 6 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $156.85

Technical Data

For use with
DD 250-CA, DD 350-CA, DD 500-CA
Base materials
Concrete
Wet or dry operation
Wet
Connection end
No connection end

Documents

pdf Diamond Blade/Bit Cobalt Warning, English [ 70.9 KB ]
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat