Save up to 70% On select items. Shop now

Ultimate X-Change module for coring in all types of concrete

  • Base materials: Concrete
  • Drilling Mode: Rig-mounted
  • Wet or dry operation: Wet
ultimate

Choose options

Diameter
  • 3 in
  • 3-1/2 in
  • 4 in
  • 5 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $82.25

Technical Data

Base materials
Concrete
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
Laser welded segments
Yes
Product Class
Ultimate

Documents

pdf Diamond Blade/Bit Cobalt Warning, English [ 70.9 KB ]

Features & Applications

Features

  • Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
  • The X-Change barrel can be used for the life of multiple modules

Applications

  • Rig-based wet coring in all types of concrete

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat