special
SPX-H X-Change module (inch)
Ultimate X-Change module for coring in all types of concrete
- Base materials: Concrete
- Drilling Mode: Rig-mounted
- Wet or dry operation: Wet
ultimate
Choose options
Diameter
- 3 in
- 3-1/2 in
- 4 in
- 5 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $82.25
Technical Data
Base materials
Concrete
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
Laser welded segments
Yes
Product Class
Ultimate
Documents
pdf Diamond Blade/Bit Cobalt Warning, English [ 70.9 KB ]
Features & Applications
Features
- Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- The X-Change barrel can be used for the life of multiple modules
Applications
- Rig-based wet coring in all types of concrete
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat




