Save $60 on insertsUse code SYSTEM26Shop now
special

TE-Y (SDS Max) Imperial hammer drill bit

Premium SDS Max (TE-Y) hammer drill bit with carbide tip for drilling holes into concrete

  • Connection end: TE-Y (SDS Max)
  • Base material: Concrete, Masonry, Brick, Limestone
  • Working mode: Hammer drilling
premium

Customers also searched for concrete bit masonry drill bit hammer drill bit SDS Max bits or concrete drill bit .

Choose options

Diameter
  • 7/8 in
  • 1-3/4 in
Working length
  • 7 in
  • 17-5/8 in
Length
  • 13 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $48.50