Save $60 on insertsUse code SYSTEM26Shop now

TE-CD (SDS Plus) Imperial hollow drill bit

Ultimate SDS Plus (TE-C) hollow hammer drill bit for virtually dust-free drilling in concrete

  • Connection end: TE-C (SDS Plus)
  • Base material: Reinforced concrete, Concrete
  • Working mode: Hammer drilling
ultimate

Customers also searched for dustless drilling silica dust containment Safeset hollow drill bit or OSHA dust standard .

Choose options

Diameter
  • 1/2 in
  • 9/16 in
  • 5/8 in
  • 11/16 in
  • 3/4 in
  • 7/8 in
  • 1 in
Working length
  • 9 in
  • 9-1/2 in
  • 10 in
  • 16 in
Length
  • 13 in
  • 14 in
  • 21 in
  • 24 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $151.00