Save $60 on insertsUse code SYSTEM26Shop now

TE-Y (SDS Max) Imperial hammer drill bit

Premium SDS Max (TE-Y) hammer drill bit for high drilling performance in reinforced concrete (fractional)

  • Connection end: TE-Y (SDS Max)
  • Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
  • Working mode: Hammer drilling
premium

Customers also searched for TE-Y concrete bitsconcrete drill bit SDS maxconcrete bit or hammer drill bit.

Choose options

Diameter
  • 1/2 in
  • 5/8 in
  • 3/4 in
  • 7/8 in
  • 1 in
  • 1-1/8 in
  • 1-1/4 in
  • 1-1/2 in
Working length
  • 8 in
  • 16 in
Length
  • 13 in
  • 21 in
Pack size
  • 1 pc
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
From $73.00